1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Loupe (Eyeglass) (Part Number)

Pocket Loupe (Eyeglass)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In bags and pockets: This magnifier has superior portability, so it's handy to carry around. Glasses type magnifier that can be viewed with both eyes to prevent the eyes from tiring. Light and excellent for carrying around.

 
Part Number
LP-13P
LP-14P
LP-15P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brown

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Ivory

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Green

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 2 Light presence Not Included
Existence or non-existence of scale Not Included Mass(g) Approximately 30 Features For bags and pockets ... This magnifier has superior mobility, so it's handy to carry around. This glasses-type magnifier can be used with both eyes so it's easy on the eyes and doesn't cause fatigue. It's light and excellent for carrying around.
Material: Body ABS Resin, EVA Material Lens Acrylic Resin Length of Strap(mm) Approximately 1200
External Dimensions(mm) W40 x D12 x H112 (when stowed)