1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Magnifying Glass (Part Number)

Lightweight Magnifying Glass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This handy loupe is available in a range of products from old-fashioned orthodox models to modern convenient models. Light weight of about 35 g with a high luminosity LED light for a wider range of uses.

 
Part Number
LP-03B
LP-04B
LP-05B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brown

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Ivory

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Green

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 2.4 Light presence With LED Light
Existence or non-existence of scale Not Included Mass(g) Approximately 35 (Including Batteries) Features This handy loupe is available in a range of products from old-fashioned models to modern convenient models. It is light weight, weighing approximately 35 g. Equipped with high brightness LED lights, it has a wide scope of application.
Material: Body ABS Resin Material Lens Acrylic Resin Lighting System LED light
Continuous Lighting Time Approximately 24 hours Power Supply LR1130 X 3 pcs (with Test Battery) External Dimensions(mm) W66×D34×H173