1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Insert For Profiling (Part Number)

CoroCut 1/2 Insert For Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,509.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L123H1-0200-RE-7015
N123F1-0300-RE-7025
N123H1-0200-RE-7015
N123H1-0200-RE-7025
N123H1-0400-RE-7025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Maximum Cutting
(mm)
Sheet size

฿ 6,235.42

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) [Other] OtherLeft-hand[Other] Other2.00 mm70150.8H

฿ 5,509.77

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) -No-hand-3.00 mm70251.3F

฿ 6,235.42

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) -No-hand-2.00 mm70150.8H

฿ 6,235.42

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) -No-hand-2.00 mm70250.8H

฿ 6,235.42

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) -No-hand-4.00 mm70251.8H

Loading...

  1. 1

Basic Information

Application Grooving / Parting Available corners 1 Tip relief angle(°) 7
Minor relief angle(°) 7 Nose R tolerance -0.01/0.01 Other Nose R(mm) 1
Cutting Width Tolerance(mm) -0.02/0.02