1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill Protostar N 60 (Part Number)

WPR END MILLS

End Mill Protostar N 60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,238.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials up to HRC 48, carbide, 6 flutes, without center blade, 60° torsion angle

Part Number
H3024148-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,238.00

WPR END MILLS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 18 Work Material General Steel / Heat-Treated Steel / Stainless Steel Flute Length (ℓ)(mm) 32
Number of Flutes(sheet) 6 Type Highly-Helical Link Diameter (d)(mm) 18
Overall Length (L)(mm) 92 Processing Applications Flat Surface / Side Surface / Inclined Cutting Flute Shape With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°) Specifications DIN 6527 L (DIN 6535 HA shank) Type Carbide
Center Flute NA l4(mm) 44 Torsion Angle(°) 60
Details of Coating TAX Features Work material of up to HRC 48, carbide, 6 flutes, without center blade, 60° helix angle