1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill Protostar AL 45 H6E2511 (Part Number)

End Mill Protostar AL 45 H6E2511
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,964.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide, 2 Flutes, with Center Blade, 45° Helix Angle

Part Number
H6E2511-E10-10
H6E2511-E12-12
H6E2511-E16-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Spanner Width
(mm)
l4
(mm)
d2

฿ 2,964.00

WPR END MILLS 2 Piece(s) 31 Day(s) 105.5E1023.6812.49.7

฿ 3,667.00

WPR END MILLS 2 Piece(s) 31 Day(s) 126.5E1228.31014.511.7

฿ 5,589.00

WPR END MILLS 2 Piece(s) 31 Day(s) 168.5E1635.71218.715.5

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 2 Type Highly-Helical
Coating Non-Coated Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk Flute Shape With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°) Specifications P-Norm(ConeFit) Type Carbide
Center Flute Available Torsion Angle(°) 45 Details of Coating Non-Coated
Features Carbide, 2 cutting edges, with central cutting edge, 45° spiral angle