1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type with Hole Negative Multicorner (Part Number)

80° Hexagon Type with Hole Negative Multicorner
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CBN Insert for TAC Turning Tool for Inner/Outer Diameters

 
Part Number
3QP-WNGA080408-BX480
3QP-WNGA080408-BXM10
3QP-WNGA080408-BXM20
3QP-WNGA080408WL-BXM10
3QP-WNGA080408WL-BXM20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Specifications

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote Heat-Resistant Alloy, Titanium AlloyBX480Wiper specifications

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote High-Hardness MaterialBXM10Wiper specifications

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote High-Hardness MaterialBXM20Wiper specifications

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote High-Hardness MaterialBXM10General Purpose

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote High-Hardness MaterialBXM20General Purpose

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Available corners 3
Rake angle Negative Corner Radius (rε)(mm) 0.8 φd(mm) 12.7
φd1(mm) 5.16 Thickness s(mm) 4.76 CBN Length(mm) 2.2