1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bit for Inner Diameter Grooving CGWT (Part Number)

Bit for Inner Diameter Grooving CGWT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,882.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Turning tool for inner diameter grooving Groove Width 3.0 mm

 
Part Number
CGWTL0040
CGWTR0040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Application Insert

฿ 10,882.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Left HandedFLEX30L

฿ 10,882.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Right HandedFLEX30R

Loading...

  1. 1

Basic Information

Use Inner Diameter Grooving Groove Width(mm) 3 Maximum Groove Depth(mm) 10
No. of Corners Used by Tip 2 Corner Size L1(mm) 180 Size B(mm) 37
Size H(mm) 37.5