(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Inner Diameter / Inner Diameter Profiling
Part Number |
---|
JBPR04090010-D028-SH730 |
JBPR04090010-D040-SH730 |
JBPR04150010-D028-SH730 |
JBPR07140015-D050-SH730 |
JBPR07190015-D050-SH730 |
JBTL04150010-D028-SH730 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Lubrication Hole Y/N | Protruding Length (LPR) (mm) | Size A (mm) | Processing Applications | Tmax | Corner Radius rε + 0/0.05 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,229.00 | TGY TURNING TOOLS | 1 Piece(s) | 15 Day(s) | 2.8 | - | 25.5 | 4 | 9 | - | 0.6 | 2.6 | - | 0.2 | 0.10 | ||
฿ 2,229.00 | TGY TURNING TOOLS | 1 Piece(s) | 15 Day(s) | 4 | Right Handed | 25.5 | 4 | 9 | None | 1.5 | 3.5 | Chamfer milling / Carbide solid bar | 0.3 | 0.10 | ||
฿ 2,364.00 | TGY TURNING TOOLS | 1 Piece(s) | 40 Day(s) | 2.8 | - | 31.5 | 4 | 15 | - | 0.6 | 2.6 | - | 0.2 | 0.10 | ||
฿ 2,229.00 | TGY TURNING TOOLS | 1 Piece(s) | 40 Day(s) | 5 | - | 30 | 7 | 14 | - | 0.9 | 4.4 | - | 0.5 | 0.15 | ||
฿ 2,650.00 | TGY TURNING TOOLS | 1 Piece(s) | 40 Day(s) | 5 | - | 35 | 7 | 19 | - | 0.9 | 4.4 | - | 0.5 | 0.15 | ||
฿ 2,261.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | 2.8 | Left Handed | 31.5 | 4 | 15 | None | 0.6 | 2.6 | Chamfer milling / Carbide solid bar | 0.2 | 0.10 |
Loading...
Application | Minor Diameter | Material Type | SH730 |
---|
How can we improve?
How can we improve?