1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter / Profiling Cut JBRR (Part Number)

Inner Diameter / Profiling Cut JBRR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,258.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Solid Carbide Bar
· Inner Diameter / Inner Diameter Profiling

Part Number
JBRR07190050-D050-SH730
JBRR07240050-D060-SH730
JBRR07290050-D068-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Protrusion length (L/D) Lubrication Hole Y/N Protruding Length (LPR)
(mm)
Size A
(mm)
Tmax

฿ 3,270.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 5Right Handed3519None0.94.41

฿ 3,258.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 6-4024-1.85.31.8

฿ 3,422.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 6.8-4529-2.86.32.5

Loading...

  1. 1

Basic Information

Application Minor Diameter / Inner Diameter Profile Shank Diameter φD 7 Dimension R(mm) 0.5
Processing Applications Carbide Solid Bar Material Type SH730 Groove Width W + 0 / 0.05(mm) 1