(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CBN Insert for TAC Turning Tool for Inner/Outer Diameters
Part Number |
---|
2QP-SPMN090304-BX330 |
2QP-SPMN090304-BX360 |
2QP-SPMN090304-BX930 |
2QP-SPMN090308-BX330 |
2QP-SPMN090308-BX360 |
2QP-SPMN090308-BX930 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX930 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 0.8 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Positive | φd(mm) | 9.525 | Thickness s(mm) | 3.18 |
CBN Length(mm) | 2.4 |
How can we improve?
How can we improve?