(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CBN Insert for TAC Turning Tool for Inner/Outer Diameters
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Corner Radius (rε) (mm) | φd (mm) | φd1 (mm) | CBN Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX910 | 0.8 | 6.35 | - | 1.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX910 | 1.2 | 6.35 | - | 2.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX910 | 0.8 | 6.35 | 3.4 | 1.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.2 | 6.35 | - | 2.3 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.2 | 6.35 | - | 2.3 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 0.2 | 6.35 | - | 2.3 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX950 | 0.2 | 6.35 | - | 2.3 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.4 | 6.35 | - | 2.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.4 | 6.35 | - | 2.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 0.4 | 6.35 | - | 2.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX950 | 0.4 | 6.35 | - | 2.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.8 | 6.35 | - | 1.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.8 | 6.35 | - | 1.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX930 | 0.8 | 6.35 | - | 1.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX950 | 0.8 | 6.35 | - | 1.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.4 | 9.525 | - | 2.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.4 | 9.525 | - | 2.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 0.4 | 9.525 | - | 2.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX950 | 0.4 | 9.525 | - | 2.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.8 | 9.525 | - | 1.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.8 | 9.525 | - | 1.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 0.8 | 9.525 | - | 1.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX950 | 0.8 | 9.525 | - | 1.9 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Rake angle | Positive | Thickness s(mm) | 3.18 | Clearance Angle θ(°) | 11 |
How can we improve?
How can we improve?