1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 35°, Negative, Multi-Corner (Part Number)

Turning Insert Diamond, with Hole, 35°, Negative, Multi-Corner
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,170.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo shows a representative image.

Product Description

[Features]
· TAC Cutting Bit for CBN Inserts for Internal/Outer Diameters

 
Part Number
2QP-VNGA160404-BX310
2QP-VNGA160404-BX330
2QP-VNGA160404-BX360
2QP-VNGA160404-BX380
2QP-VNGA160404-BX470
2QP-VNGA160404-BX480
2QP-VNGA160404-BX930
2QP-VNGA160404-BX950
2QP-VNGA160404-BXM10
2QP-VNGA160404-BXM20
2QP-VNGA160404-H-BX360
2QP-VNGA160404-H-BX380
2QP-VNGA160404-H-BXM20
2QP-VNGA160404-L-BX330
2QP-VNGA160404-L-BXM10
2QP-VNGA160404-L-BXM20
2QP-VNGA160408-BX310
2QP-VNGA160408-BX330
2QP-VNGA160408-BX360
2QP-VNGA160408-BX380
2QP-VNGA160408-BX470
2QP-VNGA160408-BX480
2QP-VNGA160408-BX930
2QP-VNGA160408-BX950
2QP-VNGA160408-BXM10
2QP-VNGA160408-BXM20
2QP-VNGA160408-H-BX360
2QP-VNGA160408-H-BX380
2QP-VNGA160408-H-BXM20
2QP-VNGA160408-L-BX330
2QP-VNGA160408-L-BXM10
2QP-VNGA160408-L-BXM20
2QP-VNGA160412-BXM20
4QP-VNGA160404-BXC50
4QP-VNGA160408-BXC50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Material Type Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd
(mm)
CBN Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX310-0.29.5253.5

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX330-0.29.5253.5

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX360-0.29.5253.5

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX380-0.29.5253.5

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2Heat-Resistant Alloy, Titanium AlloyBX470-0.49.5253.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2Heat-Resistant Alloy, Titanium AlloyBX480-0.29.5253.5

฿ 2,170.00

TGY TURNING TOOLS 1 Piece(s) 16 Day(s) 2Cast IronBX930-0.29.5253.5

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2Cast Iron / Heat-Resistant Alloy, Titanium AlloyBX950-0.29.5253.5

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM10160.29.5253.5

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM20-0.29.5253.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX360-0.48.5253.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX380-0.48.5253.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM20-0.49.5253.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX330-0.49.5253.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM10160.49.5253.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM20-0.49.5253.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX310-0.88.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX330-0.88.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX360-0.88.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX380-0.88.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2Heat-Resistant Alloy, Titanium AlloyBX470-0.89.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2Heat-Resistant Alloy, Titanium AlloyBX480-0.89.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2Cast IronBX930-0.88.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2Cast Iron / Heat-Resistant Alloy, Titanium AlloyBX950-0.88.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM10160.89.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM20-0.89.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX360-0.88.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX380-0.88.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM20-0.89.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBX330-0.89.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM10160.49.5253.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM20-0.89.5252.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2High-Hardness MaterialBXM20-1.29.5253

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 4High-Hardness MaterialBXC50-0.49.5253.1

฿ 4,266.67

TGY TURNING TOOLS 1 Piece(s) 16 Day(s) 4High-Hardness MaterialBXC50-0.89.5252.2

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Rake angle Negative φd1(mm) 3.81
Thickness s(mm) 4.76