(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Oil Hole: No
· Tip Angle: 135°
· Torsional Angle: 0°
[Applications]
· Work materials: Cast iron, aluminum
Part Number |
---|
FDS0257-G1F |
FDS0337-G1F |
FDS0429-G1F |
FDS0450-G1F |
FDS0511-G1F |
FDS0860-G1F |
FDS1100-G1F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) Dc (mm) | Overall Length (L) (mm) | Dimension ℓ (mm) | Allowable Tolerance (mm) | Use 2 | Use 3 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 2.57 | 60 | 18 | 0-0.014 | M3 | For Tap Pilot Holes (for JIS Grade 2 Coarse) | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.37 | 60 | 18 | 0-0.018 | M3 | For Tap Pilot Holes (for JIS Grade 2 Coarse) | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.29 | 70 | 23 | 0-0.018 | M5 | For Tap Pilot Holes (for JIS Grade 2 Coarse) | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.5 | 70 | 23 | 0-0.018 | M4 | For Bolt Holes | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.11 | 80 | 28 | 0-0.018 | M6 | For Tap Pilot Holes (for JIS Grade 2 Coarse) | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.6 | 110 | 46 | 0-0.022 | M10 | For Tap Pilot Holes (for JIS Grade 2 Coarse) | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 11 | 120 | 55 | 0-0.027 | M10 | For Bolt Holes |
Loading...
Work Material | Cast Iron / Aluminum | Coating Presence | None | L / D(mm / mm) | 3 |
---|---|---|---|---|---|
Point Angle(Degree) | 135° | Torsion Angle(°) | 0 | Details of Material | G1F |
Lubrication Method | External Lubrication | Use | Non-Coating Solid Drill for General Pilot Hole Machining, for Cast Iron/Aluminum |
How can we improve?
How can we improve?