(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Oil Hole: Yes
· Tip Angle: 140°
· Torsional Angle: 30°
[Applications]
· Work materials: General steel, tempered steel, stainless steel, cast iron, aluminum, titanium
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) Dc (mm) | Overall Length (L) (mm) | L / D (mm / mm) | Dimension ℓ (mm) | Link Length (ℓs) (mm) | Shank Diameter (Ds) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3 | 68 | 3 | 15 | 48 | 3 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3 | 77 | 5 | 24 | 48 | 3 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3 | 86 | 8 | 33 | 48 | 3 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.1 | 71 | 3 | 18 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.1 | 81 | 5 | 28 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.2 | 71 | 3 | 18 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.2 | 81 | 5 | 28 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.3 | 71 | 3 | 18 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.3 | 81 | 5 | 28 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.4 | 71 | 3 | 18 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.4 | 81 | 5 | 28 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.5 | 71 | 3 | 18 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.5 | 81 | 5 | 28 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.5 | 92 | 8 | 39 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.6 | 73 | 3 | 20 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.6 | 85 | 5 | 32 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.7 | 73 | 3 | 20 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.7 | 85 | 5 | 32 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.8 | 73 | 3 | 20 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.8 | 85 | 5 | 32 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.9 | 73 | 3 | 20 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.9 | 85 | 5 | 32 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4 | 73 | 3 | 20 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4 | 85 | 5 | 32 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4 | 97 | 8 | 44 | 48 | 4 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.1 | 78 | 3 | 23 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.1 | 91 | 5 | 36 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.2 | 78 | 3 | 23 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.2 | 91 | 5 | 36 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.3 | 78 | 3 | 23 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.3 | 91 | 5 | 36 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.4 | 78 | 3 | 23 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.4 | 91 | 5 | 36 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.5 | 78 | 3 | 23 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.5 | 91 | 5 | 36 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.5 | 105 | 8 | 50 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.6 | 80 | 3 | 25 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.6 | 94 | 5 | 40 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.7 | 80 | 3 | 25 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.7 | 94 | 5 | 40 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.8 | 80 | 3 | 25 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.8 | 94 | 5 | 40 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.9 | 80 | 3 | 25 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.9 | 94 | 5 | 40 | 50 | 5 | ||
฿ 6,562.00 | TGY CUTTING TOOLS | 1 Piece(s) | 11 Day(s) | 5 | 80 | 3 | 25 | 50 | 5 | ||
฿ 7,409.00 | TGY CUTTING TOOLS | 1 Piece(s) | 11 Day(s) | 5 | 94 | 5 | 40 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5 | 110 | 8 | 55 | 50 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.1 | 82 | 3 | 28 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.1 | 96 | 5 | 44 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.2 | 82 | 3 | 28 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.2 | 96 | 5 | 44 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.3 | 82 | 3 | 28 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.3 | 96 | 5 | 44 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.4 | 82 | 3 | 28 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.4 | 96 | 5 | 44 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.5 | 82 | 3 | 28 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.5 | 96 | 5 | 44 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.5 | 113 | 8 | 61 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.6 | 82 | 3 | 30 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.6 | 100 | 5 | 48 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.7 | 82 | 3 | 30 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.7 | 100 | 5 | 48 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.8 | 82 | 3 | 30 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.8 | 100 | 5 | 48 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.9 | 82 | 3 | 30 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.9 | 100 | 5 | 48 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6 | 82 | 3. | 30 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6 | 100 | 5 | 48 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6 | 118 | 8 | 66 | 52 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.1 | 86 | 3 | 33 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.1 | 105 | 5 | 52 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.2 | 86 | 3 | 33 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.2 | 105 | 5 | 52 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.3 | 86 | 3 | 33 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.3 | 105 | 5 | 52 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.4 | 86 | 3 | 33 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.4 | 105 | 5 | 52 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.5 | 86 | 3 | 33 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.5 | 105 | 5 | 52 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.5 | 125 | 8 | 72 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.6 | 88 | 3 | 35 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.6 | 109 | 5 | 56 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.7 | 88 | 3 | 35 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.7 | 109 | 5 | 56 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.8 | 88 | 3 | 35 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.8 | 109 | 5 | 56 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.9 | 88 | 3 | 35 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.9 | 109 | 5 | 56 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7 | 88 | 3 | 35 | 53 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7 | 109 | 5 | 56 | 53 | 7 |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Coating Presence | Included | Point Angle(Degree) | 140 |
---|---|---|---|---|---|
Torsion Angle(°) | 30 | Details of Material | AH180 | Lubrication Method | Internal oil supply |
Use | High Performance and High Efficiency Deep Boring for Steel |
How can we improve?
How can we improve?