(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Clamp Shape: Screw-on
[Applications]
· Internal diameter
Part Number |
---|
C1008-SWUBR03 |
C1208-SWUBR03 |
S1008-SWUBR03 |
S1208-SWUBR03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L1 | Size L2 (mm) |
---|---|---|---|---|---|---|---|
฿ 11,432.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | 76 | 44 | ||
฿ 11,432.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | 76 | 44 | ||
฿ 5,312.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | 60 | 28 | ||
฿ 5,312.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | 60 | 28 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Minimum Processing Diameter φA | 8 | Application | Minor Diameter |
---|---|---|---|---|---|
Selfishly | Right Handed | Clamp Shape | Screw On | Clearance angle | 5° |
Tightening Screw | CSTB-2 | Usable Insert | WBGT0301□□ | Protruding Length (LPR)(mm) | 4.1 |
Dimension ℓ2(mm) | 32 | Reference Corner rε(mm) | 0.4 | Applicable Insert Shape 2 | 80° (with hexagonal hole) |
Wrench | T-6F |
How can we improve?
How can we improve?