(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For End Face Grooving Groove Width 1.0-4.5 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Size W | Maximum Groove Depth (mm) | G (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 1 | 1.5 | 1.8 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 1 | 1.5 | 1.8 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 1.5 | 2.3 | 2.5 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 1.5 | 2.3 | 2.5 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 2 | 3 | 3.2 | ||
฿ 989.51 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 2 | 3 | 3.2 | ||
฿ 989.51 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | TX10S | 2 | 3 | 3.2 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel | NS9530 | 2.5 | 3.8 | 3.9 | ||
฿ 989.51 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 2.5 | 3.8 | 3.9 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel | NS9530 | 3 | 4.5 | 4.6 | ||
฿ 989.51 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 3 | 4.5 | 4.6 | ||
฿ 989.51 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | TX10S | 3 | 4.5 | 4.6 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 3.5 | 5.3 | 5.4 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 3.5 | 5.3 | 5.4 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel | NS9530 | 4 | 6 | 6.1 | ||
฿ 989.51 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 4 | 6 | 6.1 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | TX10S | 4 | 6 | 6.1 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 4.5 | 6 | 6.1 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 4.5 | 6 | 6.1 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 1 | 1.5 | 1.8 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 1 | 1.5 | 1.8 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 1.5 | 2.3 | 2.5 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 1.5 | 2.3 | 2.5 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | TX10S | 1.5 | 2.3 | 2.5 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 2 | 3 | 3.2 | ||
฿ 989.51 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 2 | 3 | 3.2 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | TX10S | 2 | 3 | 3.2 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 2.5 | 3.8 | 3.9 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 2.5 | 3.8 | 3.9 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 3 | 4.5 | 4.6 | ||
฿ 989.51 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 3 | 4.5 | 4.6 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | TX10S | 3 | 4.5 | 4.6 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 3.5 | 5.3 | 5.4 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 3.5 | 5.3 | 5.4 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 4 | 6 | 6.1 | ||
฿ 989.51 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 4 | 6 | 6.1 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | TX10S | 4 | 6 | 6.1 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 4.5 | 6 | 6.1 | ||
฿ 1,003.13 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 4.5 | 6 | 6.1 |
Loading...
Corner Radius (rε)(mm) | 0.2 |
---|
How can we improve?
How can we improve?