1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for CTH/CTS (Part Number)

Insert for CTH/CTS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 456.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Cutting Off Groove Width 3.0 to 6.0 mm

 
Part Number
CTL3-T313W
CTL3K-TH10
CTL4-T313W
CTL4K-TH10
CTN3-T313W
CTN3K-TH10
CTN4-T313W
CTN4K-TH10
CTN5-T313W
CTN5K-TH10
CTN6-T313W
CTN6K-TH10
CTR3-T313W
CTR3K-TH10
CTR4-T313W
CTR4K-TH10
CTR5-T313W
CTR5K-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Corner Radius (rε)
(mm)
Size W h
(mm)

฿ 596.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelT313W0.235

฿ 456.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH100.23-

฿ 644.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelT313W0.24-

฿ 492.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH100.24-

฿ 596.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) SteelT313W0.23-

฿ 456.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH100.23-

฿ 644.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) SteelT313W0.24-

฿ 492.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH100.24-

฿ 690.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelT313W0.35-

฿ 529.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH100.35-

฿ 735.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelT313W0.36-

฿ 560.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH100.36-

฿ 596.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelT313W0.23-

฿ 456.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH100.23-

฿ 644.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelT313W0.24-

฿ 492.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH100.24-

฿ 690.00

CHIP (FOR TURNING) 10 Piece(s) 19 Day(s) SteelT313W0.35-

฿ 529.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH100.35-

Loading...

  1. 1