1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for CTFR/L (Part Number)

Insert for CTFR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 919.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For End Face Grooving/Turning Groove Width 3.0-6.0 mm

 
Part Number
DTF3-040-L-AH725
DTF3-040-R-AH725
DTF4-040-L-AH725
DTF4-040-R-AH725
DTF4-040-R-GH130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Size W h
(mm)

฿ 919.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH72535

฿ 919.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH72535.5

฿ 985.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH72545

฿ 985.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH72545

฿ 985.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronGH13045

Loading...

  1. 1

Basic Information

Corner Radius (rε)(mm) 0.4 L(mm) 20 L1(mm) 16