1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert for DIN103 30° Whitworth Screw (Part Number)

Insert for DIN103 30° Whitworth Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,002.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Threading Insert 30° Trapezoidal Thread

 
Part Number
16ER15TR-AH725
16ER20TR-AH725
16ER20TR-T313V
16ER30TR-AH725
16ER30TR-T313V
16IR15TR-AH725
16IR20TR-AH725
16IR20TR-T313V
16IR30TR-AH725
16IR30TR-T313V
22ER40TR-AH725
22ER40TR-T313V
22ER50TR-AH725
22ER50TR-T313V
22IR40TR-AH725
22IR40TR-T313V
22IR50TR-AH725
22IR50TR-T313V
27ER60TR-AH725
27ER60TR-T313V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Outer Diameter/Inner Diameter Material Type φd
(mm)
l3 t Pitch Insert Size

฿ 1,002.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterAH7259.5250.70.91.516

฿ 1,002.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterAH7259.5251.31.6216

฿ 1,270.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast IronMajor DiameterT313V9.5251.31.6216

฿ 1,002.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterAH7259.5251.31.6316

฿ 1,270.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) Steel / Stainless Steel / Cast IronMajor DiameterT313V9.5251.31.6316

฿ 1,002.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterAH7259.5250.70.91.516

฿ 1,002.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterAH7259.5251.31.6216

฿ 1,270.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast IronMinor DiameterT313V9.5251.31.6216

฿ 1,002.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterAH7259.5251.31.6316

฿ 1,270.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast IronMinor DiameterT313V9.5251.31.6316

฿ 1,548.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterAH72512.722.5422

฿ 2,015.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast IronMajor DiameterT313V12.722.5422

฿ 1,548.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterAH72512.722.5522

฿ 2,015.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) Steel / Stainless Steel / Cast IronMajor DiameterT313V12.722.5522

฿ 1,548.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterAH72512.722.5422

฿ 2,015.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast IronMinor DiameterT313V12.722.5422

฿ 1,548.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterAH72512.722.5522

฿ 2,015.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast IronMinor DiameterT313V12.722.5522

฿ 2,711.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterAH72515.8752.53.2627

฿ 2,711.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast IronMajor DiameterT313V15.8752.53.2627

Loading...

  1. 1

Basic Information

Application Tapping Selfishly Right Handed Thread Model Trapezoidal 30°