1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Belt (Non-Woven Fabric, Finished Type) (Part Number)

Multi Belt (Non-Woven Fabric, Finished Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,482.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For removing rust and applying a decorative finish.
· Consistent finish until the very end as abrasive grains are uniformly distributed up through the center of the non-woven fiber.
· With plenty of air-gaps, it is resistant to clogging and can be used for extended periods.
· The elastic property prevents excessive grinding
· Dressing Not Required

 
Part Number
A-60
A-120
A-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Color

฿ 1,482.67

KYS SHEET 1 Piece(s) 31 Day(s) 60Brown

฿ 1,482.67

KYS SHEET 1 Piece(s) 31 Day(s) 120Red

฿ 1,482.67

KYS SHEET 1 Piece(s) 31 Day(s) 180Blue

Loading...

  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Width(mm) 100 Length(mm) 915
Base Materials Non‐Woven Fabric Abrasive material Alundum (Alumina) (AA or A) With/without joints Available
Base Material Details Nylon Non woven Fabric Features 1 Consistent finish until the very end as abrasive grains are uniformly distributed even at the center of the non-woven fiber. Features 2 With plenty of air-gaps, it is resistant to clogging and can be used for extended periods
Features 3 The elastic property prevents excessive grinding Features 4 Dressing Not Required Application For removing rust and applying a decorative finish