- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of L-500P
-
- Product Type
- Cutter for unpacking
-
- Usable Spare Blade
- General type L replacement blade
-
- Accessories
- With L Blade 3 pc/3-Corner Blade Folding Fitting
-
- Features 1
- Screw-mounting type that can be securely fixed in place.
-
- Features 2
- Sturdy metal slide.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 207.00
|
CUTTERS FOR PACKAGING
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Cutter for unpacking
-
- Usable Spare Blade
- General type L replacement blade
-
- Accessories
- With L Blade 3 pc/3-Corner Blade Folding Fitting
-
- Features 1
- Screw-mounting type that can be securely fixed in place.
-
- Features 2
- Sturdy metal slide.
-
- Amount Of Content
- 1 pc.
Product Description
L-shaped screw type utility knife.
[Features]
・ L-shaped standard cutter.
・ The blade is firmly fixed with a metal slide.
・ With 3 blades.
·A saw blade (saw blade) can also be used.
[Applications]
・ Ideal for cutting corrugated cardboards, thin veneer boards, etc.
Specifications of L-500P
-
- Product Type
- Cutter for unpacking
-
- Usable Spare Blade
- General type L replacement blade
-
- Accessories
- With L Blade 3 pc/3-Corner Blade Folding Fitting
-
- Features 1
- Screw-mounting type that can be securely fixed in place.
-
- Features 2
- Sturdy metal slide.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 207.00
|
CUTTERS FOR PACKAGING
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●L type standard cutter.
●For thick material cutting work.Specification
●Total Length(mm):160
●SPQ(piece):10
●Blade Thickness: 0.45mm
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?