1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bulldock Speed File, Magic Type (Part Number)

Bulldock Speed File, Magic Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 804.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Strong rustproof aluminum plate and easy-to-grip wooden handle. For various polishing assistance in construction work, woodworking, sheet metal work, etc.

Part Number
31520-60001
31520-60002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Detailing Type

฿ 804.31

BULLDOG SPEED FILE 1 Piece(s) 31 Day(s) 170Mini

฿ 888.73

BULLDOG SPEED FILE 1 Piece(s) 31 Day(s) 240S

Loading...

  1. 1

Basic Information

Method of Using Holder Width(mm) 70 Specifications Velcro