1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Grip Tip for Inner Diameter Machining (Straight Type) (Part Number)

Cut Grip Tip for Inner Diameter Machining (Straight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 863.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR grooving and multi-function tool.

 
Part Number
GIFI4.00E0.40IC808
GIFI4.00E0.40IC908
GIFI4.00E2.00IC20
GIFI4.00E2.00IC808
GIPI1.570.15IC20
GIPI1.570.15IC808
GIPI1.570.15IC830
GIPI1.700.00IC808
GIPI1.700.00IC830
GIPI1.780.10IC20
GIPI1.780.10IC808
GIPI1.780.10IC830
GIPI1.780.10IC908
GIPI1.960.10IC20
GIPI1.960.10IC808
GIPI1.960.10IC908
GIPI2.220.10IC20
GIPI2.220.10IC808
GIPI2.220.10IC830
GIPI2.220.10IC908
GIPI2.300.20IC20
GIPI2.300.20IC830
GIPI2.390.15IC20
GIPI2.390.15IC808
GIPI2.390.15IC830
GIPI2.390.15IC908
GIPI2.500.20IC20
GIPI2.500.20IC830
GIPI3.000.40IC20
GIPI3.001.5URIC20
GIPI3.00E0.40IC20
GIPI3.00E0.40IC808
GIPI3.00E0.40IC8250
GIPI3.00E0.40IC830
GIPI3.00E0.40IC908
GIPI4.000.40IC20
GIPI4.00E0.40IC20
GIPI4.00E0.40IC808
GIPI4.00E0.40IC8250
GIPI4.00E0.40IC830
GIPI4.00E0.40IC908
GIPI5.00E0.50IC808
GIPI5.00E0.50IC8250
GIPI5.00E0.50IC830
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / Tmax
(mm)
Material Type Insert Variety Dimension / M
(mm)

฿ 1,335.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.44.0(±0.02)GIFI (for inner diameter machining)0.4-IC808PVD CoatingHoning Large Tip3.2

฿ 1,338.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.44.0(±0.02)GIFI (for inner diameter machining)0.4-IC908PVD CoatingHoning Large Tip3.2

฿ 1,127.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers4.0(±0.02)GIFI (for inner diameter machining)2.0-IC20CarbideHoning Large Tip3.2

฿ 1,443.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers4.0(±0.02)GIFI (for inner diameter machining)2.0-IC808PVD CoatingHoning Large Tip3.2

฿ 863.08

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.57(±0.02)GIPI (for inner diameter machining)0.152.5IC20Carbide-2.2

฿ 1,048.24

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.57(±0.02)GIPI (for inner diameter machining)0.152.5IC808PVD Coating-2.2

฿ 1,048.24

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.57(±0.02)GIPI (for inner diameter machining)0.152.5IC830PVD Coating-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.70(±0.02)GIPI (for inner diameter machining)02.5IC808PVD Coating-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.70(±0.02)GIPI (for inner diameter machining)02.5IC830PVD Coating-2.2

฿ 863.08

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.78(±0.02)GIPI (for inner diameter machining)0.12.5IC20Carbide-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.78(±0.02)GIPI (for inner diameter machining)0.12.5IC808PVD Coating-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.78(±0.02)GIPI (for inner diameter machining)0.12.5IC830PVD Coating-2.2

฿ 1,104.96

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.78(±0.02)GIPI (for inner diameter machining)0.12.5IC908PVD Coating-2.2

฿ 863.08

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.96(±0.02)GIPI (for inner diameter machining)0.12.5IC20Carbide-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.96(±0.02)GIPI (for inner diameter machining)0.12.5IC808PVD Coating-2.2

฿ 1,209.00

ICR INSERTS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.96(±0.02)GIPI (for inner diameter machining)0.12.5IC908PVD Coating-2.2

฿ 863.08

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers2.22(±0.02)GIPI (for inner diameter machining)0.12.5IC20Carbide-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers2.22(±0.02)GIPI (for inner diameter machining)0.12.5IC808PVD Coating-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers2.22(±0.02)GIPI (for inner diameter machining)0.12.5IC830PVD Coating-2.2

฿ 1,104.96

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers2.22(±0.02)GIPI (for inner diameter machining)0.12.5IC908PVD Coating-2.2

฿ 937.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.22.30(±0.02)GIPI (for inner diameter machining)0.23IC20Carbide-2.4

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.22.30(±0.02)GIPI (for inner diameter machining)0.23IC830PVD Coating-2.4

฿ 863.08

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers2.39(±0.02)GIPI (for inner diameter machining)0.153IC20Carbide-2.4

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers2.39(±0.02)GIPI (for inner diameter machining)0.153IC808PVD Coating-2.4

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers2.39(±0.02)GIPI (for inner diameter machining)0.153IC830PVD Coating-2.4

฿ 1,044.62

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers2.39(±0.02)GIPI (for inner diameter machining)0.153IC908PVD Coating-2.4

฿ 990.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.22.50(±0.02)GIPI (for inner diameter machining)0.2-IC20Carbide-2.4

฿ 1,263.00

ICR INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.22.50(±0.02)GIPI (for inner diameter machining)0.2-IC830PVD Coating-2.4

฿ 990.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.43.00(±0.02)GIPI (for inner diameter machining)0.4-IC20Carbide-2.4

฿ 1,431.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.00(±0.02)GIPI UR/UL (for inner diameter recessed machining)1.5(±0.05)4IC20Carbide-2.4

฿ 990.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.43.00(±0.02)GIPI (for inner diameter machining)0.4-IC20CarbideHoning Large Tip2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.43.00(±0.02)GIPI (for inner diameter machining)0.4-IC808PVD CoatingHoning Large Tip2.4

฿ 1,216.83

ICR INSERTS 10 Piece(s) 5 Day(s) SteelNo Preferred Hand0.43.00(±0.02)GIPI (for inner diameter machining)0.4-IC8250CVD CoatingHoning Large Tip2.4

฿ 1,263.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.43.00(±0.02)GIPI (for inner diameter machining)0.4-IC830PVD CoatingHoning Large Tip2.4

฿ 1,263.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.43.00(±0.02)GIPI (for inner diameter machining)0.4-IC908PVD CoatingHoning Large Tip2.4

฿ 1,041.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.44.00(±0.02)GIPI (for inner diameter machining)0.4-IC20Carbide-3.2

฿ 1,041.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.44.00(±0.02)GIPI (for inner diameter machining)0.4-IC20CarbideHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.44.00(±0.02)GIPI (for inner diameter machining)0.4-IC808PVD CoatingHoning Large Tip3.2

฿ 1,283.95

ICR INSERTS 10 Piece(s) 5 Day(s) SteelNo Preferred Hand0.44.00(±0.02)GIPI (for inner diameter machining)0.4-IC8250CVD CoatingHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.44.00(±0.02)GIPI (for inner diameter machining)0.4-IC830PVD CoatingHoning Large Tip3.2

฿ 1,338.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.44.00(±0.02)GIPI (for inner diameter machining)0.4-IC908PVD CoatingHoning Large Tip3.2

฿ 1,338.31

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers5.00(±0.02)GIPI (for inner diameter machining)0.5-IC808PVD CoatingHoning Large Tip4

฿ 1,409.73

ICR INSERTS 10 Piece(s) 5 Day(s) SteelNo Preferred HandOthers5.00(±0.02)GIPI (for inner diameter machining)0.5-IC8250CVD CoatingHoning Large Tip4

฿ 1,338.31

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers5.00(±0.02)GIPI (for inner diameter machining)0.5-IC830PVD CoatingHoning Large Tip4

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Positive Outer Diameter / Inner Diameter (For Tapping) Minor Diameter
Processing Applications Grooving / Turning