(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR grooving and multi-function tool.
Part Number |
---|
GIPI3.00E0.40IC808 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Preferred Hand | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimension / Tmax (mm) | Material | Type | Insert Variety | Dimension / M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,156.79 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | No Preferred Hand | 0.4 | 3.00(±0.02) | GIPI (for inner diameter machining) | 0.4 | - | IC808 | PVD Coating | Honing Large Tip | 2.4 |
Loading...
Shape | Others | Use | Outer Diameter / Inner Diameter | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Breaker Application | Finish | Rake Angle | Positive | Outer Diameter / Inner Diameter (For Tapping) | Minor Diameter |
Processing Applications | Grooving / Turning |
How can we improve?
How can we improve?