1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Grip Tip for Inner Diameter Machining (Straight Type) (Part Number)

ICR INSERTS

Cut Grip Tip for Inner Diameter Machining (Straight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 863.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR grooving and multi-function tool.

 
Part Number
GIPI3.00E0.40IC20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / Tmax
(mm)
Material Type Insert Variety Dimension / M
(mm)

฿ 990.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.43.00(±0.02)GIPI (for inner diameter machining)0.4-IC20CarbideHoning Large Tip2.4

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Positive Outer Diameter / Inner Diameter (For Tapping) Minor Diameter
Processing Applications Grooving / Turning

Please check the type/dimensions/specifications of the part GIPI3.00E0.40IC20 in the Cut Grip Tip for Inner Diameter Machining (Straight Type) series.

Products with similar specification

Part Number
GIFI4.00E2.00IC808
GIPI1.570.15IC20
GIPI1.570.15IC808
GIPI3.00E0.40IC808
GIPI3.00E0.40IC8250
GIPI3.00E0.40IC830
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / Tmax
(mm)
Material Type Insert Variety Dimension / M
(mm)

฿ 1,443.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers4.0(±0.02)GIFI (for inner diameter machining)2.0-IC808PVD CoatingHoning Large Tip3.2

฿ 863.08

10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.57(±0.02)GIPI (for inner diameter machining)0.152.5IC20Carbide-2.2

฿ 1,048.24

10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthers1.57(±0.02)GIPI (for inner diameter machining)0.152.5IC808PVD Coating-2.2

฿ 1,156.79

10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.43.00(±0.02)GIPI (for inner diameter machining)0.4-IC808PVD CoatingHoning Large Tip2.4

฿ 1,216.83

10 Piece(s) 5 Day(s) SteelNo Preferred Hand0.43.00(±0.02)GIPI (for inner diameter machining)0.4-IC8250CVD CoatingHoning Large Tip2.4

฿ 1,263.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.43.00(±0.02)GIPI (for inner diameter machining)0.4-IC830PVD CoatingHoning Large Tip2.4