1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Face Grooving Holder HFHR/L-5T (Part Number)

End Face Grooving Holder HFHR/L-5T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,480.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR tool for end face grooving.

 
Part Number
HFHL251305T32
HFHL251805T32
HFHL252005T20
HFHL25315T15
HFHL25455T25
HFHL25525T14
HFHL25955T32
HFHR20355T20
HFHR20405T20
HFHR20455T25
HFHR20555T25
HFHR20705T28
HFHR251105T14
HFHR251305T32
HFHR251805T32
HFHR252005T20
HFHR25355T20
HFHR25405T20
HFHR25455T25
HFHR25525T14
HFHR25555T25
HFHR25705T32
HFHR25755T14
HFHR25955T32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Protrusion Length (L/D) Size H
(mm)
Size h1
(mm)
Dimension F
(mm)
Size B
(mm)
Dimension φDmax
(mm)
Dimension H2
(mm)
Dimension H4
(mm)
Size B1
(mm)
Size E
(mm)

฿ 11,438.00

ICR HOLDER 1 Piece(s) 40 Day(s) 130Left Handed15032252526251803728.751

฿ 11,438.00

ICR HOLDER 1 Piece(s) 40 Day(s) 180Left Handed15032252526258003726.251

฿ 8,944.00

ICR HOLDER 1 Piece(s) 15 Day(s) 200Left Handed1502025252625800362639

฿ 8,667.00

ICR HOLDER 1 Piece(s) 15 Day(s) 31Left Handed1501525252625353535.034

฿ 10,211.00

ICR HOLDER 1 Piece(s) 40 Day(s) 45Left Handed1502525252625553735.044

฿ 8,667.00

ICR HOLDER 1 Piece(s) 40 Day(s) 52Left Handed1501425252625753635.033

฿ 11,438.00

ICR HOLDER 1 Piece(s) 40 Day(s) 95Left Handed15032252526251303730.351

฿ 7,480.00

ICR HOLDER 1 Piece(s) 40 Day(s) 35Right Handed1402020202120403128.539

฿ 7,480.00

ICR HOLDER 1 Piece(s) 40 Day(s) 40Right Handed1402020202120453129.039

฿ 8,469.00

ICR HOLDER 1 Piece(s) 15 Day(s) 45Right Handed140252020212055323044

฿ 8,469.00

ICR HOLDER 1 Piece(s) 40 Day(s) 55Right Handed1402520202120703533044

฿ 9,538.00

ICR HOLDER 1 Piece(s) 15 Day(s) 70Right Handed14028202021209535326.547

฿ 8,667.00

ICR HOLDER 1 Piece(s) 15 Day(s) 110Right Handed15014252526252003629.033

฿ 11,438.00

ICR HOLDER 1 Piece(s) 40 Day(s) 130Right Handed15032252526251803728.751

฿ 11,438.00

ICR HOLDER 1 Piece(s) 15 Day(s) 180Right Handed15032252526258003726.251

฿ 8,944.00

ICR HOLDER 1 Piece(s) 40 Day(s) 200Right Handed1502025252625800362639

฿ 8,944.00

ICR HOLDER 1 Piece(s) 40 Day(s) 35Right Handed1502025252625403633.539

฿ 8,944.00

ICR HOLDER 1 Piece(s) 40 Day(s) 40Right Handed1502025252625453634.039

฿ 10,211.00

ICR HOLDER 1 Piece(s) 40 Day(s) 45Right Handed1502525252625553735.044

฿ 8,667.00

ICR HOLDER 1 Piece(s) 40 Day(s) 52Right Handed1501425252625753635.033

฿ 10,211.00

ICR HOLDER 1 Piece(s) 15 Day(s) 55Right Handed1502525252625703735.044

฿ 11,438.00

ICR HOLDER 1 Piece(s) 40 Day(s) 70Right Handed1503225252625953733.051

฿ 8,667.00

ICR HOLDER 1 Piece(s) 40 Day(s) 75Right Handed15014252526251103633.033

฿ 11,438.00

ICR HOLDER 1 Piece(s) 15 Day(s) 95Right Handed15032252526251303730.351

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Inner Diameter Profile Clamp Shape Double Clamp
Oil Hole Presence None Detail Type HFHR/L...5T... W Chip Width(mm) 5
Applicable Tip HFPR/L5004 HFPR/L5025 (Right hand holder only) DGN5003J GRIP5005Y GRIP5008Y GRIP5025Y Use With Edge Surface Grooving / Edge Wide Grooving Wrench HW 5.0
Screw SR-M6X16 DIN 912