(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR tool for end face grooving.
Part Number |
---|
HFHL25455T25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) | Dimension φDmax (mm) | Dimension H2 (mm) | Dimension H4 (mm) | Size B1 (mm) | Size E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 45 | Left Handed | 150 | 25 | 25 | 25 | 26 | 25 | 55 | 37 | ― | 35.0 | 44 |
Loading...
Applicable Tip Shape | Others | Use | Inner Diameter Profile | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Oil Hole Presence | None | Detail Type | HFHR/L...5T... | W Chip Width(mm) | 5 |
Applicable Tip | HFPR/L5004 HFPR/L5025 (Right hand holder only) DGN5003J GRIP5005Y GRIP5008Y GRIP5025Y | Use | With Edge Surface Grooving / Edge Wide Grooving | Wrench | HW 5.0 |
Screw | SR-M6X16 DIN 912 |
Please check the type/dimensions/specifications of the part HFHL25455T25 in the End Face Grooving Holder HFHR/L-5T series.
Part Number |
---|
HFHL251805T32 |
HFHL252005T20 |
HFHL25315T15 |
HFHL25525T14 |
HFHL25955T32 |
HFHR20355T20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) | Dimension φDmax (mm) | Dimension H2 (mm) | Dimension H4 (mm) | Size B1 (mm) | Size E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,438.00 | 1 Piece(s) | 40 Day(s) | 180 | Left Handed | 150 | 32 | 25 | 25 | 26 | 25 | 800 | 37 | ― | 26.2 | 51 | ||
฿ 8,944.00 | 1 Piece(s) | 15 Day(s) | 200 | Left Handed | 150 | 20 | 25 | 25 | 26 | 25 | 800 | 36 | ― | 26 | 39 | ||
฿ 8,667.00 | 1 Piece(s) | 15 Day(s) | 31 | Left Handed | 150 | 15 | 25 | 25 | 26 | 25 | 35 | 35 | ― | 35.0 | 34 | ||
฿ 8,667.00 | 1 Piece(s) | 40 Day(s) | 52 | Left Handed | 150 | 14 | 25 | 25 | 26 | 25 | 75 | 36 | ― | 35.0 | 33 | ||
฿ 11,438.00 | 1 Piece(s) | 40 Day(s) | 95 | Left Handed | 150 | 32 | 25 | 25 | 26 | 25 | 130 | 37 | ― | 30.3 | 51 | ||
฿ 7,480.00 | 1 Piece(s) | 40 Day(s) | 35 | Right Handed | 140 | 20 | 20 | 20 | 21 | 20 | 40 | 31 | ― | 28.5 | 39 |
How can we improve?
How can we improve?