1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Face Grooving Blade CGFG-51-R/L-P8 (Part Number)

End Face Grooving Blade CGFG-51-R/L-P8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,666.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR tool for end face grooving.

 
Part Number
CGFG51180RP8
CGFG51240RP8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Protrusion Length (L/D) Size H
(mm)
Dimension φDmax
(mm)
Size A
(mm)

฿ 38,666.00

ICR HOLDER 1 Piece(s) 40 Day(s) 180200706024027.5

฿ 40,327.00

ICR HOLDER 1 Piece(s) 40 Day(s) 240210807032026.0

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Inner Diameter Profile Preferred Hand Right Handed
Clamp Shape Double Clamp Clearance Angle Oil Hole Presence None
Detail Type CGFG...R/L-P8 (For heavy cutting deep slotting max. 120 mm) W Chip Width(mm) 8 Applicable Tip GIMY 808/840 GIMF 808 GIPY 8.00-GITM 8.00KGIMM 8CC
Use With Edge Surface Grooving / Edge Wide Grooving Applicable Blocks SGTBU 40-9 SGTBU 50-9 SGTBK 40-9 SGTBK 50-9