1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chip for Next Generation Ultra Multi-functional Tool (Tool used for Drilling, Turning Edges, Outer Diameter Turning and Boring) (Part Number)

Chip for Next Generation Ultra Multi-functional Tool (Tool used for Drilling, Turning Edges, Outer Diameter Turning and Boring)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 564.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drilling, End Face Turning, Outer Diameter Turning, Boring

 
Part Number
XCMT040104RMFIC908
XCMT050204MFIC908
XCMT060204MFIC908
XCMT070304MFIC908
XCMT080304MFIC908
XCMT10T304MFIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length (L)
(mm)
Preferred Hand Dimension φd
(mm)
Dimension s
(mm)
Merchandise Name

฿ 564.96

ICR INDEXABLE TOOLS 10 Piece(s) 15 Day(s) 6.40R4.401.70XCMT 040104R-MF

฿ 564.96

ICR INDEXABLE TOOLS 10 Piece(s) 15 Day(s) 5.60-5.602.10XCMT 050204-MF

฿ 564.96

ICR INDEXABLE TOOLS 10 Piece(s) 15 Day(s) 6.38-6.382.38XCMT 060204-MF

฿ 564.96

ICR INDEXABLE TOOLS 10 Piece(s) 15 Day(s) 7.48-7.483.18XCMT 070304-MF

฿ 564.96

ICR INDEXABLE TOOLS 10 Piece(s) 15 Day(s) 8.44-8.443.18XCMT 080304-MF

฿ 596.41

ICR INDEXABLE TOOLS 10 Piece(s) 15 Day(s) 10.50-10.503.97XCMT 10T304-MF

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Carbide Coating Presence Included
Coating Type PVD Oil-Hole Presence None Detail Type XCMT-MF
Detailed Coating Type IC908 Name XCMT-MF Dimension r 0.4