1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Grip (DO-Grip, Heli-Grip Compatible), Replaceable Adapter Holder (Straight Type) Adapter HGPAD-R/L (Part Number)

Modular Grip (DO-Grip, Heli-Grip Compatible), Replaceable Adapter Holder (Straight Type) Adapter HGPAD-R/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adapter Replaceable Holder (for Straight Type)

 
Part Number
HGPAD3RT12
HGPAD3RT20
HGPAD4RT12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Size A
(mm)
Size L
(mm)
Size L1
(mm)
Dimension F2
(mm)
Dimension Tmax
(mm)
Applicable Tip W Chip Width

฿ 5,264.00

ICR HOLDER 1 Piece(s) 40 Day(s) 3122.539.715.24.812GRIP 3...Y, HG□ 3…3

฿ 5,264.00

ICR HOLDER 1 Piece(s) 40 Day(s) 3202.545.721.24.820GRIP 3...Y, HG□ 3…3

฿ 5,264.00

ICR HOLDER 1 Piece(s) 40 Day(s) 4123.343.218.74.412GRIP 4...Y, DG□ 4…4

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off / Side-Feed Preferred Hand Right Handed No. of Corners Used by Tip 2 Corner
Shank Height(mm) 32