1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MULTI-MASTER Holder (Taper Shank) (Part Number)

MULTI-MASTER Holder (Taper Shank)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 4,601.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Holder for Head Replacement Type End Mill

 
Part Number
MMSBL080C12T05
MMSBL125C16T06
MMSBL140C16T08
MMSBL140C20T10
MMSBL160C25T12
MMSBL170C25T10
MMSDL100C12T05
MMSDL110C12T05CSALE
MMSDL130C16T08CSALE
MMSDL150C16T05CSALE
MMSDL150C16T06CSALE
MMSDL150C16T08CSALE
MMSDL160C16T06
MMSDL170C16T06CSALE
MMSDL170C20T08
MMSDL170C20T08CSALE
MMSDL170C20T10CSALE
MMSDL190C20T10
MMSDL190C20T10CSALE
MMSDL210C25T12
MMSDL250C25T12CSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length (L)
(mm)
Shank diameter (d)
(mm)
Detail Type Dimension α
(°)
Dimension φd1
(mm)
Size H
(mm)
Size H
(mm)
Link material Ts Compatible Head

฿ 4,601.44

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 8012MM S-B... (Taper shank)857.625.0-ST05MM...T05

฿ 4,753.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 12516MM S-B... (Taper shank)859.634.031.6ST06MM...T06/MM GRIT 16/18

฿ 4,818.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 14016MM S-B... (Taper shank)8511.522.019.3ST08MM...T08/MM GRIT 22

฿ 5,080.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 14020MM S-B... (Taper shank)8515.227.5-ST10MM...T10/MM GRIT 28

฿ 5,966.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 16025MM S-B... (Taper shank)8518.340.0-ST12MM...T12

฿ 6,522.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 17025MM S-B... (Taper shank)8515.256.0-ST10MM...T10/MM GRIT 28

฿ 5,443.19

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 10012MM S-D... (Taper shank)897.635.029.6ST05MM...T05

฿ 19,440.00

฿ 17,884.80

ICR INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 11012MM S-D... (Taper shank)897.660.056.5CT05MM...T05

฿ 19,303.00

฿ 17,758.76

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 13016MM S-D... (Taper shank)8911.580.076.9CT08MM...T08/MM GRIT 22

฿ 18,714.00

฿ 17,216.88

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 15016MM S-D... (Taper shank)897.6100.091.5CT05MM...T05

฿ 19,303.00

฿ 17,758.76

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 15016MM S-D... (Taper shank)899.6100.094.8CT06MM...T06/MM GRIT 16/18

฿ 21,203.00

฿ 19,506.76

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 15016MM S-D... (Taper shank)8911.5100.098.0CT08MM...T08/MM GRIT 22

฿ 5,637.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 16016MM S-D... (Taper shank)899.655.046.8ST06MM...T06/MM GRIT 16/18

฿ 21,203.00

฿ 19,506.76

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 17016MM S-D... (Taper shank)899.6120.0116.5CT06MM...T06/MM GRIT 16/18

฿ 5,932.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 17020MM S-D... (Taper shank)8911.580.069.7ST08MM...T08/MM GRIT 22

฿ 23,335.00

฿ 21,468.20

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 17020MM S-D... (Taper shank)8911.5120.0112.0CT08MM...T08/MM GRIT 22

฿ 28,644.00

฿ 26,352.48

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 17020MM S-D... (Taper shank)8915.2120.0119.0CT10MM...T10/MM GRIT 28

฿ 6,818.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 19020MM S-D... (Taper shank)8915.280.073.7ST10MM...T10/MM GRIT 28

฿ 31,496.00

฿ 28,976.32

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 19020MM S-D... (Taper shank)8915.2140.0-CT10MM...T10/MM GRIT 28

฿ 8,029.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 21025MM S-D... (Taper shank)8918.3100.094.0ST12MM...T12

฿ 50,174.00

฿ 46,160.08

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 25025MM S-D... (Taper shank)8918.3140.0136.8CT12MM...T12

Loading...

  1. 1

Basic Information

Processing Applications Side Surface / Groove / Inclined Cutting / Chamfer / Others Mounting Method Center Ring Plug Features Screw-In Type with Easily Replaceable Head - High Precision Grinding Blade / M Type Blade High Precision Grinding Blade/M Type Blade Heavy Metal Shank has High Rigidity - Ball, Square, Groove, etc.
Use Groove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / Plunging