1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MULTI-MASTER Holder (Part Number)

ICR INDEXABLE TOOLS

MULTI-MASTER Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,074.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Holder for Head Replacement Type End Mill

 
Part Number
MMSAL200C16T06B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,074.50

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Overall Length (L)(mm) 200 Processing Applications Thrust (Z-Feed) / Others Mounting Method Center Ring Plug
Shank diameter (d)(mm) 16 Detail Type MM S-A...-B (Long brush holder) Dimension φd1(mm) 9.6
Link material S steel Features Screw-In Type with Easily Replaceable Head - High Precision Grinding Blade / M Type Blade High Precision Grinding Blade/M Type Blade Heavy Metal Shank has High Rigidity - Ball, Square, Groove, etc. Use Groove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / Plunging
Ts T06 Link Model Cylinder

Please check the type/dimensions/specifications of the part MMSAL200C16T06B in the MULTI-MASTER Holder series.