1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PENTACUT , Tip for Parting, Grooving, Multifunctional Tool (Shallow Groove) (Part Number)

PENTACUT <Type 24>, Tip for Parting, Grooving, Multifunctional Tool (Shallow Groove)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,485.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting off, grooving, and multi-functional machining (for shallow grooves)

 
Part Number
PENTA24L100J15DIC1008
PENTA24L150J15DIC1008
PENTA24L200J06DIC1008
PENTA24N050J004IC1008
PENTA24N100J006IC1008
PENTA24N150J010IC1008
PENTA24N150J010IC908
PENTA24N150PF020IC908
PENTA24N200J020IC1008
PENTA24N200J020IC908
PENTA24N200PF020IC908
PENTA24R100J15DIC1008
PENTA24R150J06DIC1008
PENTA24R150J15DIC1008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material Dimension / K°
(°)
Dimension / Dmax
(φ (mm))
Dimensions / Parting φD-max
(mm)
Dimensions Grooving: T-max. Groove Processing: φD-max.

฿ 1,485.00

ICR INSERTS 5 Piece(s) 40 Day(s) Left HandedOthers1.00(±0.02)PENTA 24L..J.. (For parting)0.06-IC100815°-7.03.530

฿ 1,485.00

ICR INSERTS 5 Piece(s) 40 Day(s) Left HandedOthers1.50(±0.02)PENTA 24L..J.. (For parting)0.06-IC100815°-10.0530

฿ 1,485.00

ICR INSERTS 5 Piece(s) 40 Day(s) Left HandedOthers2.00(±0.02)PENTA 24L..J.. (For parting)0.1-IC1008-12.06.020

฿ 1,708.00

ICR INSERTS 5 Piece(s) 40 Day(s) -Others0.50(±0.02)PENTA 24N..J.. (For parting)0.04-IC1008--5.02.5250

฿ 1,485.00

ICR INSERTS 5 Piece(s) 15 Day(s) -Others1.00(±0.02)PENTA 24N..J.. (For parting)0.06-IC1008--7.03.530

฿ 1,485.00

ICR INSERTS 5 Piece(s) 40 Day(s) -Others1.50(±0.02)PENTA 24N..J.. (For parting)0.1-IC1008--10.0520

฿ 1,686.00

ICR INSERTS 5 Piece(s) 40 Day(s) -Others1.50(±0.02)PENTA 24N..J.. (For parting)0.1-IC908--10.0520

฿ 1,769.00

ICR INSERTS 5 Piece(s) 15 Day(s) No Preferred Hand0.21.50(±0.025)PENTA 24N...PF..0.25IC908-50---

฿ 1,485.00

ICR INSERTS 5 Piece(s) 15 Day(s) -0.22.00(±0.02)PENTA 24N..J.. (For parting)0.2-IC1008--12.06.0250

฿ 1,686.00

ICR INSERTS 5 Piece(s) 15 Day(s) -0.22.00(±0.02)PENTA 24N..J.. (For parting)0.2-IC908--12.06.0250

฿ 1,769.00

ICR INSERTS 5 Piece(s) 15 Day(s) No Preferred Hand0.22.00(±0.025)PENTA 24N..J.. (For parting)0.23IC908----

฿ 1,485.00

ICR INSERTS 5 Piece(s) 15 Day(s) Right HandedOthers1.00(±0.02)PENTA 24N..J.. (For parting)0.06-IC100815°-7.03.530

฿ 1,485.00

ICR INSERTS 5 Piece(s) 40 Day(s) Right HandedOthers1.50(±0.02)PENTA 24N..J.. (For parting)0.06-IC1008-10.0530

฿ 1,485.00

ICR INSERTS 5 Piece(s) 40 Day(s) Right HandedOthers1.50(±0.02)PENTA 24N..J.. (For parting)0.06-IC100815°-10.0530

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 5
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Outer Diameter / Inner Diameter (For Tapping) Major Diameter Type PVD Coating