1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helimill (15 mm Blade) Milling Chip (Thin Type: S = 3.18) ADMM (Part Number)

Helimill (15 mm Blade) Milling Chip (Thin Type: S = 3.18) ADMM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 361.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports wide-ranging machining from high rake to tough cutting edge types.

 
Part Number
ADMM15030888IC50M
ADMM15030888IC520M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Features

฿ 361.27

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / High-Hardness MaterialIC50MCarbide (Equivalent to P25). Good balance between abrasion resistance and toughness, and excellent thermal crack resistance. For medium to high speed machining, medium to rough machining.

฿ 441.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronIC520MTiCN coating, excellent balance between toughness and abrasion resistance. For high speed machining, medium and rough finishing.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) Clearance Angle D (15°) No. of Usable Corners 2
Detail Type ADMM Size D(mm) 9.525 Dimension s(mm) 3.18
Dimension r(mm) 0.8 Size L(mm) 15 Dimension φd1(mm) 4.5
Dimension φd2(mm) 6.2 Use Planing / Shoulder Cutting / Grooving / Oblique Sinking