1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELIPLUS Tip Repertory (19 mm Blade) (Part Number)

HELIPLUS Tip Repertory (19 mm Blade)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 682.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-rake type helical insert has been adopted, with a long cutting edge, high cutting edge strength, and low cutting resistance.

 
Part Number
HPADCR190604PDFRPIC28
HPADKT190610PDTRIC328
HPADKT190610PDTRIC910
HPADKT190610PDTRIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Dimension s
(mm)
Material Dimension r
(mm)
Dimension f
(mm)
Dimension ap
(mm)
Size L
(mm)
Features

฿ 902.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyHP AD…19…7.38IC280.43.519.5322.88Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

฿ 682.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyHP AD…19…-T6.85IC32812.719.2021.80Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 682.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / High-Hardness MaterialHP AD…19…6.85IC91012.719.2021.80TiAlN PVD coating, excellent abrasion resistance.

฿ 682.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyHP AD…19…-T6.85IC92812.719.2021.80TiAlN PVD coating on tough welding base material, high blade tip strength

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) No. of Usable Corners 2 Use Planing / Grooving / Oblique Sinking / Shoulder Cutting