1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heli Tang (13 mm Blade) Chip T490LNMT/LNHT13 (Part Number)

Heli Tang (13 mm Blade) Chip T490LNMT/LNHT13
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 714.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

90° Lead, 13 mm Cutting Edge, Vertical Set Insert Using 4 Corners

 
Part Number
T490LNMT1306PNTRCSIC830
T490LNMT1306PNTRIC5400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Material Features

฿ 714.00

ICR MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyT490 LNMT 13…-CSIC830Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.

฿ 714.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Steel / High-Hardness MaterialT490 LNMT 13…IC5400Highly durable and ultra-fine powderer/ultra-hard base material new MTCVD and alpha Al2O3 coating. Ideal for gray cast iron high speed milling and provides a long tool life.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) No. of Usable Corners 4 Dimension s(mm) 13.00
Machining​Type Medium Grinding - Deep Grinding Dimension r(mm) 0.8 Size W(mm) 6.65
Dimension ap(mm) 12.5 Size L(mm) 13.74