1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELI QUAD (16 mm Blade) Tip Repertory (Part Number)

ICR MILLING CHIP

HELI QUAD (16 mm Blade) Tip Repertory
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 638.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ideal series for low horsepower machines and low rigidity workpieces thanks to the low cutting resistance.

 
Part Number
SDMT1606PDRHQMIC328
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 638.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Work Material Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy No. of Usable Corners 4
Detail Type SDMT 1606… Size D(mm) 16.4 Dimension s(mm) 6.5
Material IC328 Dimension r(mm) 0.8 Dimension f(mm) 2.4
Features Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance. Use Planing / Shoulder Cutting

Please check the type/dimensions/specifications of the part SDMT1606PDRHQMIC328 in the HELI QUAD (16 mm Blade) Tip Repertory series.