(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports wide-ranging machining from high rake to tough cutting edge types.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Clearance Angle | Work Material | Detail Type | Size D (mm) | Dimension s (mm) | Material | Dimension r (mm) | Dimension f (mm) | Dimension ap (mm) | Size L (mm) | Dimension φd1 (mm) | Dimension φd2 (mm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 589.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003-FRP | 6.70 | 3.76 | IC28 | 0.5 | 1.2 | - | 11.20 | 2.85 | 4 | TiN PVD coating, excellent toughness and abrasion resistance. For medium to high speed machining, medium and rough finishing. | ||
฿ 618.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.51 | IC328 | 0.25 | 1.2 | - | 10.95 | 2.85 | 4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 387.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003-RHM | 6.70 | 3.76 | IC28 | 0.5 | 1.2 | - | 11.20 | 2.85 | 4 | TiN PVD coating, excellent toughness and abrasion resistance. For medium to high speed machining, medium and rough finishing. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.76 | IC328 | 0.5 | 1.2 | - | 11.20 | 2.85 | 4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.76 | IC928 | 0.5 | 1.2 | - | 11.20 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 476.76 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003 | 6.76 | 3.53 | IC328 | 0.8 | 1.4 | - | 10.70 | 2.85 | 4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 476.76 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | AP○○1003 | 6.76 | 3.53 | IC908 | 0.8 | 1.4 | - | 10.70 | 2.85 | 4 | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | ||
฿ 476.76 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.76 | 3.53 | IC950 | 0.8 | 1.4 | - | 10.70 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 387.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | AP○○1003 | 6.70 | 3.55 | IC20 | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | Carbide (Equivalent to K10). Excellent abrasion resistance, for medium to finish processing. | ||
฿ 387.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / Stainless Steel / Cast Iron / High-Hardness Material | AP○○1003 | 6.70 | 3.55 | IC30N | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | Cermet material. For semi-machining to finishing. Superior abrasion resistance and good finishing. From middle- to high-speed processing | ||
฿ 387.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.55 | IC50M | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | Carbide (Equivalent to P25). Good balance between abrasion resistance and toughness, and excellent thermal crack resistance. For medium to high speed machining, medium to rough machining. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.55 | IC250 | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | TiN PVD coating, excellent toughness and abrasion resistance. For medium to high speed machining, medium and rough finishing. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.55 | IC328 | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / Cast Iron | AP○○1003 | 6.70 | 3.55 | IC520M | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | TiCN coating, excellent balance between toughness and abrasion resistance. For high speed machining, medium and rough finishing. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.55 | IC635 | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | Excellent toughness due to multi-layer coating. Suitable for high feed processing for the medium to low speed range. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Cast Iron / High-Hardness Material | AP○○1003 | 6.70 | 3.55 | IC910 | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.55 | IC928 | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.55 | IC950 | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003-M | 6.70 | 3.55 | IC328 | 0.5 | 1.2 | - | 10.95 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 402.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC328 | 0.5 | 1.2 | - | 11 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 402.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Cast Iron / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC910 | 0.5 | 1.2 | - | 11 | 2.85 | 4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 402.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC928 | 0.5 | 1.2 | - | 11 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 402.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC950 | 0.5 | 1.2 | - | 11 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 402.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003-M | 6.70 | 3.47 | IC328 | 0.5 | 1.2 | - | 11 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 402.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003-M | 6.70 | 3.47 | IC928 | 0.5 | 1.2 | - | 11 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 402.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003-M | 6.70 | 3.47 | IC950 | 0.5 | 1.2 | - | 11 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC328 | 0.8 | 0.90 | - | 11 | 2.85 | 4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC928 | 0.8 | 0.90 | - | 11 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC950 | 0.8 | 0.90 | - | 11 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC328 | 1.2 | - | - | 10.5 | 2.85 | 4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC928 | 1.2 | - | - | 10.5 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC328 | 1.6 | 0.80 | - | 10.9 | 2.85 | 4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC328 | 2 | 0.80 | - | 10.9 | 2.85 | 4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC928 | 2 | 0.80 | - | 10.9 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC328 | 3.2 | - | - | 10.70 | 2.85 | 4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 512.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | AP○○1003 | 6.70 | 3.47 | IC928 | 3.2 | - | - | 10.70 | 2.85 | 4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 521.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] 5° | Stainless Steel / High-Hardness Material | AP○○1203 | 7.90 | 3.80 | IC328 | 0.8 | 1.2 | - | 12.00 | 3.20 | 5 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 521.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] 5° | Steel / Stainless Steel / High-Hardness Material | AP○○1203 | 7.90 | 3.80 | IC635 | 0.8 | 1.2 | - | 12.00 | 3.20 | 5 | Excellent toughness due to multi-layer coating. Suitable for high feed processing for the medium to low speed range. | ||
฿ 711.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | - | HM90 AP... | 6.52 | 3.85 | IC08 | 0.4 | 1.52 | 10.18 | 11.25 | - | - | - | ||
฿ 711.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | HM90 AP... | 6.52 | 3.85 | IC28 | 0.4 | 1.52 | 10.18 | 11.25 | - | - | TiN PVD coating, excellent toughness and abrasion resistance. For medium to high speed machining, medium and rough finishing. | ||
฿ 934.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | HM90 AP... | 6.52 | 3.85 | IC908 | 0.4 | 1.52 | 10.18 | 11.25 | - | - | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | ||
฿ 934.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.52 | 3.85 | IC928 | 0.4 | 1.52 | 10.18 | 11.25 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 470.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Steel / High-Hardness Material | HM90 AP... | 6.96 | 3.53 | IC28 | 0.2 | 1.9 | 10.10 | 11.66 | - | - | TiN PVD coating, excellent toughness and abrasion resistance. For medium to high speed machining, medium and rough finishing. | ||
฿ 618.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.96 | 3.53 | IC328 | 0.2 | 1.9 | 10.10 | 11.66 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 618.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.96 | 3.53 | IC928 | 0.2 | 1.9 | 10.10 | 11.66 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC328 | 0.8 | 1.4 | 10.26 | 11.45 | - | - | Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / Cast Iron / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC4050 | 0.8 | 1.4 | 10.26 | 11.45 | - | - | MT CVD coating of Al + TiN on tough welding base material. Having excellent abrasion resistance and tenacity, it is suitable for high feed milling of medium to high cutting speed range. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 19 Day(s) | [Other] Others | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | HM90 AP…-PD | 6.76 | 3.53 | IC830 | 0.8 | 1.4 | 10.26 | 11.45 | - | - | Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC908 | 0.8 | 1.4 | 10.26 | 11.45 | - | - | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Cast Iron / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC910 | 0.8 | 1.4 | 10.26 | 11.45 | - | - | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC928 | 0.8 | 1.4 | 10.26 | 11.45 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC950 | 0.8 | 1.4 | 10.26 | 11.45 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Cast Iron / High-Hardness Material | HM90 AP…-TR | 6.76 | 3.53 | IC910 | 0.8 | 1.4 | 10.26 | 11.45 | - | - | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP…-TR | 6.76 | 3.53 | IC928 | 0.8 | 1.4 | 10.26 | 11.45 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC28 | 0.4 | 1.8 | 10.25 | 11.45 | - | - | TiN PVD coating, excellent toughness and abrasion resistance. For medium to high speed machining, medium and rough finishing. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC328 | 0.4 | 1.8 | 10.25 | 11.45 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC908 | 0.4 | 1.8 | 10.25 | 11.45 | - | - | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC928 | 0.4 | 1.8 | 10.25 | 11.45 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC328 | 1.2 | 1 | 10.29 | 11.45 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC928 | 1.2 | 1 | 10.29 | 11.45 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC328 | 1.6 | 0.60 | 10.29 | 11.45 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC908 | 1.6 | 0.60 | 10.29 | 11.45 | - | - | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC928 | 2.5 | - | 9.88 | 10.4 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC328 | 3.0 | - | 9.83 | 10.4 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | [Other] Others | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC908 | 3.0 | - | 9.83 | 10.4 | - | - | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.53 | IC928 | 3.0 | - | 9.83 | 10.4 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 489.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | [Other] Others | Stainless Steel / High-Hardness Material | HM90 AP... | 6.76 | 3.50 | IC928 | 0.8 | 1.4 | 10.10 | 11.47 | - | - | TiAlN PVD coating on tough welding-base material. High blade tip strength. |
Loading...
Shape (First Character in Model Number) | L (Rectangular) | Use | Planing / Shoulder Cutting / Grooving / Oblique Sinking |
---|
How can we improve?
How can we improve?