1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flex Fit (FLEXFIT) Shank (S) (Part Number)

ICR MILIING ARBOR

Flex Fit (FLEXFIT) Shank (S)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A newly envisioned combination type holder system.

 
Part Number
SM12L200C32 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,350.00

฿ 11,360.77

ICR MILIING ARBOR 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Classification Accessories Applicable Machine Tool (Body) Machining Center Tool Type End Mill / Face Mill
Holder Length L(mm) 200 Nozzle Type Connector Detailed Type S (Shank)
Size H(mm) 78.0 Dimension φd1(mm) 21 Dimension α°(°) 4.4
Dimension φd(mm) 32 Dimension M M12

Please check the type/dimensions/specifications of the part SM12L200C32 in the Flex Fit (FLEXFIT) Shank (S) series.