1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PICCO-CUT Small-Diameter Solid Bar 016/020/610/620, for Edging (Part Number)

PICCO-CUT Small-Diameter Solid Bar 016/020/610/620, for Edging
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,727.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Solid bar can be selected according to the machining diameter of the workpiece.

 
Part Number
PICCOR610.100810IC228
PICCOR610.100820IC228
PICCOR610.150810IC228
PICCOR610.150820IC228
PICCOR610.200810IC228
PICCOR610.200820IC228
PICCOR610.250810IC228
PICCOR610.250820IC228
PICCOR610.300810IC228
PICCOR610.300820IC228
PICCOR620.100620IC1008
PICCOR620.150620IC1008
PICCOR620.200620IC1008
PICCOR620.250620IC1008
PICCOR620.300620IC1008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width (For Grooving / Parting) Detail Type Dimension / Tmax
(mm)
Material Dimension / L
(mm)
Dimension / L1
(mm)
Dimension / Dmin
(φ (mm))

฿ 2,727.13

ICR INSERTS 1 Piece(s) 5 Day(s) 1PICCOR610... (for Tip Machining)1.5IC22826118

฿ 2,727.13

ICR INSERTS 1 Piece(s) 5 Day(s) 1PICCOR610... (for Tip Machining)1.5IC22835208

฿ 2,727.13

ICR INSERTS 1 Piece(s) 5 Day(s) 1.5PICCOR610... (for Tip Machining)2.5IC22826118

฿ 2,727.13

ICR INSERTS 1 Piece(s) 5 Day(s) 1.5PICCOR610... (for Tip Machining)2.5IC22835208

฿ 2,727.13

ICR INSERTS 1 Piece(s) 5 Day(s) 2PICCOR610... (for Tip Machining)3IC22826118

฿ 2,727.13

ICR INSERTS 1 Piece(s) 5 Day(s) 2PICCOR610... (for Tip Machining)3IC22835208

฿ 2,883.91

ICR INSERTS 1 Piece(s) 5 Day(s) 2.5PICCOR610... (for Tip Machining)3.5IC22826118

฿ 2,883.91

ICR INSERTS 1 Piece(s) 5 Day(s) 2.5PICCOR610... (for Tip Machining)3.5IC22835208

฿ 2,883.91

ICR INSERTS 1 Piece(s) 5 Day(s) 3PICCOR610... (for Tip Machining)3.5IC22826118

฿ 2,883.91

ICR INSERTS 1 Piece(s) 5 Day(s) 3PICCOR610... (for Tip Machining)3.5IC22835208

฿ 2,727.13

ICR INSERTS 1 Piece(s) 5 Day(s) 1PICCOR620... (for Tip Machining)2IC100835206

฿ 2,727.13

ICR INSERTS 1 Piece(s) 5 Day(s) 1.5PICCOR620... (for Tip Machining)3IC100835206

฿ 2,727.13

ICR INSERTS 1 Piece(s) 5 Day(s) 2PICCOR620... (for Tip Machining)4IC100835206

฿ 2,883.91

ICR INSERTS 1 Piece(s) 5 Day(s) 2.5PICCOR620... (for Tip Machining)5IC100835206

฿ 2,883.91

ICR INSERTS 1 Piece(s) 5 Day(s) 3PICCOR620... (for Tip Machining)6IC100835206

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 1
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Preferred Hand Right Handed
Nose R Others Outer Diameter / Inner Diameter (For Tapping) Major Diameter Dimension / φd1(mm) 6
Processing Applications For edge surface treatment Dimension / a(mm) 5.2 Applicable Holders PICCO...-6-7/MG PCO...-6/MG PCO...-6-8/PICCO ACE...-6