(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small Diameter Solid Bar, 002, 003, 004, 005, 006, 007
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detail Type | Dimension / Tmax (mm) | Dimension / L (mm) | Dimension / L1 (mm) | Dimension / Dmin (φ (mm)) | Dimension / b (mm) | Dimension / φd1 (mm) | Dimension / F (mm) | Dimension / a (mm) | Applicable Holders |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,832.00 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR004 | 0.8 | 24 | 9 | 4 | 1.0(±0.05) | 4 | 1.5 | 3.5 | PICCO...4-5 PICCO ACE...-4 | ||
฿ 2,093.00 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR004 | 0.8 | 30 | 15 | 4 | 1.0(±0.05) | 4 | 1.5 | 3.5 | PICCO...4-5 PICCO ACE...-4 | ||
฿ 1,755.01 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | PICCOR005 | 1.0 | 25 | 9 | 5 | 1.0(±0.05) | 5 | 1.9 | 4.4 | PICCO...4-5 PICCO ACE...-5 | ||
฿ 1,755.01 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR005 | 1.0 | 25 | 9 | 5 | 1.5(±0.05) | 5 | 1.9 | 4.4 | PICCO...4-5 PICCO ACE...-5 | ||
฿ 1,755.01 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR006 | 1.8 | 25 | 9 | 6 | 1.0(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6 MG PCO...6-8 PICCO ACE...-6 | ||
฿ 2,035.00 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | PICCOR006 | 1.8 | 30 | 14 | 6 | 1.0(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6 MG PCO...6-8 PICCO ACE...-6 | ||
฿ 1,755.01 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | PICCOR006 | 1.8 | 25 | 9 | 6 | 1.5(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6 MG PCO...6-8 PICCO ACE...-6 | ||
฿ 2,035.00 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | PICCOR006 | 1.8 | 30 | 14 | 6 | 1.5(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6 MG PCO...6-8 PICCO ACE...-6 | ||
฿ 2,325.00 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | PICCOR006 | 1.8 | 37 | 21 | 6 | 1.5(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6 MG PCO...6-8 PICCO ACE...-6 | ||
฿ 2,529.00 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR006 | 1.8 | 40 | 24 | 6 | 1.5(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6 MG PCO...6-8 PICCO ACE...-6 | ||
฿ 1,755.01 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | PICCOR006 | 1.8 | 25 | 9 | 6 | 2.0(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6 MG PCO...6-8 PICCO ACE...-6 | ||
฿ 2,035.00 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | PICCOR006 | 1.8 | 30 | 14 | 6 | 2.0(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6 MG PCO...6-8 PICCO ACE...-6 | ||
฿ 2,325.00 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR006 | 1.8 | 37 | 21 | 6 | 2.0(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6 MG PCO...6-8 PICCO ACE...-6 | ||
฿ 2,035.00 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR007 | 2.5 | 30 | 14 | 6.8 | 1.0(±0.05) | 7 | 2.7 | 6.2 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 1,802.00 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | PICCOR007 | 2.5 | 25 | 9 | 6.8 | 1.5(±0.05) | 7 | 2.7 | 6.2 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,035.00 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR007 | 2.5 | 30 | 14 | 6.8 | 1.5(±0.05) | 7 | 2.7 | 6.2 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 1,802.00 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR007 | 2.5 | 25 | 9 | 6.8 | 2.0(±0.05) | 7 | 2.7 | 6.2 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,035.00 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR007 | 2.5 | 30 | 14 | 6.8 | 2.0(±0.05) | 7 | 2.7 | 6.2 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,325.00 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR007 | 2.5 | 37 | 21 | 6.8 | 2.0(±0.05) | 7 | 2.7 | 6.2 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,529.00 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | PICCOR007 | 2.5 | 40 | 24 | 6.8 | 2.0(±0.05) | 7 | 2.7 | 6.2 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,819.00 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | PICCOR007 | 2.5 | 45 | 29 | 6.8 | 2.0(±0.05) | 7 | 2.7 | 6.2 | PICCO...6-7 PICCO ACE...-7 |
Loading...
Shape | Others | Use | Outer Diameter / Inner Diameter | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Preferred Hand | Right Handed |
Nose R | Others | Outer Diameter / Inner Diameter (For Tapping) | Minor Diameter | Material | IC228 |
Processing Applications | For Grooving and Boring |
How can we improve?
How can we improve?