1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Do-Grip Jet Cut - Multi-Function Blade for Cutting Protrusions and Grooving (Part Number)

ICR INSERTS

Do-Grip Jet Cut - Multi-Function Blade for Cutting Protrusions and Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,379.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR next generation tool-through coolant supply type cutoff tool.

 
Part Number
DGFH32C3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,379.00

ICR INSERTS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 2
Preferred Hand No Preferred Hand Nose R Others Outer Diameter / Inner Diameter (For Tapping) Major Diameter
Detail Type DGFH Dimension / L(mm) 150 Dimension / B 32
Dimension / A(mm) 2.4 Dimension / Dmax(φ (mm)) 36(50) Applicable Tip DG□C 3…
Dimension / H3(mm) 24.8 Detaching Wrench EDG 33A W Chip Width(mm) 3.0/3.1

Please check the type/dimensions/specifications of the part DGFH32C3 in the Do-Grip Jet Cut - Multi-Function Blade for Cutting Protrusions and Grooving series.