1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Do-Grip Tip for Cutting Protrusions and Profiling - with-Handedness (Part Number)

Do-Grip Tip for Cutting Protrusions and Profiling - with-Handedness
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 659.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tips with 4 mm width or more have torsion blade structure

 
Part Number
DGL1001J8DIC908
DGL1400JS15DIC328
DGL1402J8DIC328
DGL2200JS6DIC1028
DGL2200JS6DIC328
DGL2200JS6DIC354
DGL2200JS6DIC908
DGL2200JS15DIC1028
DGL2200JS15DIC328
DGL2200JS15DIC354
DGL2200JS15DIC908
DGL2202C6DIC20
DGL2202C6DIC1028
DGL2202C6DIC328
DGL2202C6DIC354
DGL2202C6DIC908
DGL2202J6DIC20
DGL2202J6DIC1028
DGL2202J6DIC328
DGL2202J6DIC354
DGL2202J6DIC908
DGL3100JS6DIC1028
DGL3100JS6DIC308
DGL3100JS6DIC328
DGL3100JS6DIC908
DGL3100JS15DIC1028
DGL3100JS15DIC328
DGL3100JS15DIC354
DGL3100JS15DIC908
DGL3102C6DIC20
DGL3102C6DIC1028
DGL3102C6DIC328
DGL3102C6DIC354
DGL3102C6DIC808
DGL3102C6DIC830
DGL3102C6DIC908
DGL3102C15DIC1028
DGL3102C15DIC328
DGL3102C15DIC830
DGL3102J6DIC20
DGL3102J6DIC1028
DGL3102J6DIC328
DGL3102J6DIC354
DGL3102J6DIC830
DGL3102J6DIC908
DGL3102J15DIC1028
DGL3102J15DIC328
DGL4003C4DIC20
DGL4003C4DIC1028
DGL4003C4DIC328
DGL4003C4DIC354
DGL4003C4DIC908
DGL4003J4DIC20
DGL4003J4DIC1028
DGL4003J4DIC328
DGL4003J4DIC354
DGL4003J4DIC908
DGL5003C4DIC20
DGL5003C4DIC328
DGL5003J4DIC328
DGL5003J4DIC354
DGL6303C4DIC20
DGL6303C4DIC328
DGL6303J4DIC328
DGR1001J8DIC1028
DGR1001J8DIC308
DGR1001J8DIC328
DGR1001J8DIC908
DGR1400JS15DIC1028
DGR1400JS15DIC308
DGR1400JS15DIC328
DGR1400JS15DIC830
DGR1400JS15DIC908
DGR1402J8DIC1028
DGR1402J8DIC328
DGR1402J8DIC830
DGR1402J8DIC908
DGR1500J8DIC1028
DGR1500J8DIC308
DGR1500J8DIC328
DGR1500J8DIC830
DGR2002Z6DIC908
DGR2002Z15DIC908
DGR2200JS6DIC1028
DGR2200JS6DIC308
DGR2200JS6DIC328
DGR2200JS6DIC354
DGR2200JS6DIC830
DGR2200JS6DIC908
DGR2200JS15DIC20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material Dimension / L
(mm)
Type Dimension / K°
(°)
Breaker

฿ 939.69

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers1DGL0.073IC90821.0PVD CoatingJ

฿ 859.49

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers1.4DGL0.0214.0IC32815.4PVD Coating15°JS

฿ 904.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers1.4DGL0.1615.0IC32815.8PVD CoatingJ

฿ 1,029.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft HandedOthers2.2DGL0.0218.0IC102820.6PVD CoatingJS

฿ 1,029.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers2.2DGL0.0218.0IC32820.6PVD CoatingJS

฿ 859.49

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers2.2DGL0.0218.0IC35420.6PVD CoatingJS

฿ 859.49

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers2.2DGL0.0218.0IC90820.6PVD CoatingJS

฿ 947.13

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers2.2DGL0.0218.0IC102820.6PVD Coating15°JS

฿ 1,029.00

ICR INSERTS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers2.2DGL0.0218.0IC32820.6PVD Coating15°JS

฿ 947.13

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers2.2DGL0.0218.0IC35420.6PVD Coating15°JS

฿ 947.13

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers2.2DGL0.0218.0IC90820.6PVD Coating15°JS

฿ 725.81

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.22.2DGL0.218.0IC2020.8CarbideC

฿ 904.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.22.2DGL0.218.0IC102820.8PVD CoatingC

฿ 904.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.22.2DGL0.218.0IC32820.8PVD CoatingC

฿ 904.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.22.2DGL0.218.0IC35420.8PVD CoatingC

฿ 820.89

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.22.2DGL0.218.0IC90820.8PVD CoatingC

฿ 659.87

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.22.2DGL0.218.0IC2021.0CarbideJ

฿ 820.89

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.22.2DGL0.218.0IC102821.0PVD CoatingJ

฿ 904.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.22.2DGL0.218.0IC32821.0PVD CoatingJ

฿ 904.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.22.2DGL0.218.0IC35421.0PVD CoatingJ

฿ 904.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.22.2DGL0.218.0IC90821.0PVD CoatingJ

฿ 985.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers3.1DGL0.0218.0IC102821.0PVD CoatingJS

฿ 890.84

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers3.1DGL0.0218.0IC30821.0PVD CoatingJS

฿ 1,073.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers3.1DGL0.0218.0IC32821.0PVD CoatingJS

฿ 1,073.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers3.1DGL0.0218.0IC90821.0PVD CoatingJS

฿ 890.84

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers3.1DGL0.0218.0IC102820.6PVD Coating15°JS

฿ 985.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers3.1DGL0.0218.0IC32820.6PVD Coating15°JS

฿ 1,073.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft HandedOthers3.1DGL0.0218.0IC35420.6PVD Coating15°JS

฿ 985.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers3.1DGL0.0218.0IC90820.6PVD Coating15°JS

฿ 792.93

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC2021.0CarbideC

฿ 852.25

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.23.1DGL0.218.0IC102821.0PVD CoatingC

฿ 1,022.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC32821.0PVD CoatingC

฿ 1,022.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelLeft Handed0.23.1DGL0.218.0IC35421.0PVD CoatingC

฿ 894.46

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC80821.0PVD CoatingC

฿ 985.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC83021.0PVD CoatingC

฿ 939.88

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC90821.0PVD CoatingC

฿ 939.88

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.23.1DGL0.218.0IC102820.9PVD Coating15°C

฿ 852.25

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC32820.9PVD Coating15°C

฿ 985.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC83020.9PVD Coating15°C

฿ 719.58

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC2021.0CarbideJ

฿ 939.88

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.23.1DGL0.218.0IC102821.0PVD CoatingJ

฿ 939.88

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC32821.0PVD CoatingJ

฿ 939.88

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.23.1DGL0.218.0IC35421.0PVD CoatingJ

฿ 985.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC83021.0PVD CoatingJ

฿ 939.88

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC90821.0PVD CoatingJ

฿ 939.88

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.23.1DGL0.218.0IC102821.0PVD Coating15°J

฿ 939.88

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.23.1DGL0.218.0IC32821.0PVD Coating15°J

฿ 778.68

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers4DGL0.3IC2018.8CarbideC

฿ 1,090.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelLeft HandedOthers4DGL0.3IC102818.8PVD CoatingC

฿ 999.74

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers4DGL0.3IC32818.8PVD CoatingC

฿ 908.33

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers4DGL0.3IC35418.8PVD CoatingC

฿ 908.33

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers4DGL0.3IC90818.8PVD CoatingC

฿ 855.82

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers4DGL0.3IC2019CarbideJ

฿ 908.33

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers4DGL0.3IC102819PVD CoatingJ

฿ 908.33

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers4DGL0.3IC32819PVD CoatingJ

฿ 999.74

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers4DGL0.3IC35419PVD CoatingJ

฿ 999.74

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers4DGL0.3IC90819PVD CoatingJ

฿ 820.89

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers5DGL0.3IC2019.2CarbideC

฿ 1,080.17

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers5DGL0.3IC32819.2PVD CoatingC

฿ 981.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers5DGL0.3IC32819PVD CoatingJ

฿ 981.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers5DGL0.3IC35419PVD CoatingJ

฿ 876.97

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers6.35DGL0.35IC2019.1CarbideC

฿ 1,041.00

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers6.35DGL0.35IC32819.1PVD CoatingC

฿ 1,146.68

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers6.35DGL0.35IC32819.1PVD CoatingJ

฿ 1,131.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedOthers1DGR0.073IC102821.0PVD CoatingJ

฿ 939.69

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1DGR0.073IC30821.0PVD CoatingJ

฿ 1,131.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1DGR0.073IC32821.0PVD CoatingJ

฿ 1,034.81

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1DGR0.073IC90821.0PVD CoatingJ

฿ 947.13

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight HandedOthers1.4DGR0.0214.0IC102815.4PVD Coating15°JS

฿ 859.49

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1.4DGR0.0214.0IC30815.4PVD Coating15°JS

฿ 1,029.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1.4DGR0.0214.0IC32815.4PVD Coating15°JS

฿ 904.72

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1.4DGR0.0214.0IC83015.4PVD Coating15°JS

฿ 1,029.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1.4DGR0.0214.0IC90815.4PVD Coating15°JS

฿ 820.89

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight HandedOthers1.4DGR0.1615.0IC102815.8PVD CoatingJ

฿ 1,027.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1.4DGR0.1615.0IC32815.8PVD CoatingJ

฿ 862.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1.4DGR0.1615.0IC83015.8PVD CoatingJ

฿ 1,027.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1.4DGR0.1615.0IC90815.8PVD CoatingJ

฿ 1,027.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedOthers1.5DGR0.0518.0IC102820.9PVD CoatingJ

฿ 943.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1.5DGR0.0518.0IC30820.9PVD CoatingJ

฿ 1,027.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1.5DGR0.0518.0IC32820.9PVD CoatingJ

฿ 950.76

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers1.5DGR0.0518.0IC83020.9PVD CoatingJ

฿ 820.89

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight Handed0.22DGR0.218.0IC90820.9PVD CoatingZ

฿ 1,027.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight Handed0.22DGR0.218.0IC90820.4PVD Coating15°Z

฿ 1,029.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedOthers2.2DGR0.0218.0IC102820.6PVD CoatingJS

฿ 1,029.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers2.2DGR0.0218.0IC30820.6PVD CoatingJS

฿ 1,029.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers2.2DGR0.0218.0IC32820.6PVD CoatingJS

฿ 1,029.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedOthers2.2DGR0.0218.0IC35420.6PVD CoatingJS

฿ 996.11

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers2.2DGR0.0218.0IC83020.6PVD CoatingJS

฿ 1,029.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers2.2DGR0.0218.0IC90820.6PVD CoatingJS

฿ 876.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers2.2DGR0.0218.0IC2020.6Carbide15°JS

Loading...

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 2
Breaker Application Medium Cutting Outer Diameter / Inner Diameter (For Tapping) Major Diameter