(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tips with 4 mm width or more have torsion blade structure
Part Number |
---|
DGR3100JS6DIC308 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Preferred Hand | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimensions Processing Depth: T-max (mm) | Material | Dimension / L (mm) | Type | Dimension / K° (°) | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 985.83 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Others | 3.1 | DGR | 0.02 | 18.0 | IC308 | 21.0 | PVD Coating | 6° | JS |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Breaker Application | Medium Cutting | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
How can we improve?
How can we improve?