(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tips with 4 mm width or more have torsion blade structure
Part Number |
---|
DGR3102C8DIC1028 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Preferred Hand | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimensions Processing Depth: T-max (mm) | Material | Dimension / L (mm) | Type | Dimension / K° (°) | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | 0.2 | 3.1 | DGR | 0.2 | 18.0 | IC1028 | 21.1 | PVD Coating | 8° | C |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Breaker Application | Medium Cutting | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
Please check the type/dimensions/specifications of the part DGR3102C8DIC1028 in the Do-Grip Tip for Cutting Protrusions and Profiling - with-Handedness series.
Part Number |
---|
DGL2200JS15DIC1028 |
DGL2200JS15DIC328 |
DGL2200JS15DIC354 |
DGR3102C8DIC328 |
DGR3102C8DIC830 |
DGR3102J15DIC1028 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Preferred Hand | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimensions Processing Depth: T-max (mm) | Material | Dimension / L (mm) | Type | Dimension / K° (°) | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 947.13 | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Left Handed | Others | 2.2 | DGL | 0.02 | 18.0 | IC1028 | 20.6 | PVD Coating | 15° | JS | ||
฿ 1,029.00 | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | Others | 2.2 | DGL | 0.02 | 18.0 | IC328 | 20.6 | PVD Coating | 15° | JS | ||
฿ 947.13 | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Left Handed | Others | 2.2 | DGL | 0.02 | 18.0 | IC354 | 20.6 | PVD Coating | 15° | JS | ||
฿ 1,022.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.2 | 3.1 | DGR | 0.2 | 18.0 | IC328 | 21.1 | PVD Coating | 8° | C | ||
฿ 985.83 | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.2 | 3.1 | DGR | 0.2 | 18.0 | IC830 | 21.1 | PVD Coating | 8° | C | ||
฿ 1,022.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | 0.2 | 3.1 | DGR | 0.2 | 18.0 | IC1028 | 21.0 | PVD Coating | 15° | J |
How can we improve?
How can we improve?