1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Do-Grip Tip for Cutting Protrusions and Profiling - with-Handedness (Part Number)

ICR INSERTS

Do-Grip Tip for Cutting Protrusions and Profiling - with-Handedness
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 659.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tips with 4 mm width or more have torsion blade structure

 
Part Number
DGR3102J15DIC328
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material Dimension / L
(mm)
Type Dimension / K°
(°)
Breaker

฿ 1,022.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.23.1DGR0.218.0IC32821.0PVD Coating15°J

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 2
Breaker Application Medium Cutting Outer Diameter / Inner Diameter (For Tapping) Major Diameter

Please check the type/dimensions/specifications of the part DGR3102J15DIC328 in the Do-Grip Tip for Cutting Protrusions and Profiling - with-Handedness series.

Products with similar specification

Part Number
DGL2200JS15DIC1028
DGL2200JS15DIC328
DGL2200JS15DIC354
DGR3102J15DIC354
DGR3102J15DIC908
DGR3102J6DIC1028
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material Dimension / L
(mm)
Type Dimension / K°
(°)
Breaker

฿ 947.13

10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers2.2DGL0.0218.0IC102820.6PVD Coating15°JS

฿ 1,029.00

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers2.2DGL0.0218.0IC32820.6PVD Coating15°JS

฿ 947.13

10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers2.2DGL0.0218.0IC35420.6PVD Coating15°JS

฿ 1,022.00

10 Piece(s) 40 Day(s) Steel / Stainless SteelRight Handed0.23.1DGR0.218.0IC35421.0PVD Coating15°J

฿ 1,022.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight Handed0.23.1DGR0.218.0IC90821.0PVD Coating15°J

฿ 1,022.00

10 Piece(s) 15 Day(s) Steel / Stainless SteelRight Handed0.23.1DGR0.218.0IC102821.0PVD CoatingJ