(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Do-Grip.
Part Number |
---|
DGTR25B3D40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Preferred Hand | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Dimension H4 (mm) | Dimension F (mm) | Size E (mm) | Applicable Tip | W Chip Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,677.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 1.0/3.0/3.1 | 36(40) | Right Handed | 25 | 25 | 25 | 36(40) | 2.4 | - | 23.8 | 35.6 | DGN/R/L 10...DGN 30...DGN/R/L 31...DGNM 3... | 1.0/3.0/3.1 |
Loading...
Use | Outer Diameter Grooving / Cut Off | No. of Corners Used by Tip | 1 Corner | Size L(mm) | 140 |
---|---|---|---|---|---|
Wrench | HW 4.0 | Screw | SR M5X12 |
Please check the type/dimensions/specifications of the part DGTR25B3D40 in the Do-Grip Automatic Plate for Small Components series.
Part Number |
---|
DGTL12B2D30 |
DGTL12B3D30 |
DGTL16B1.4D30 |
DGTL16B2D32 |
DGTL16B3D35 |
DGTL20B1.4D30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Preferred Hand | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Dimension H4 (mm) | Dimension F (mm) | Size E (mm) | Applicable Tip | W Chip Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,502.00 | 1 Piece(s) | 15 Day(s) | 1.0/2.0/2.2 | 30 | Left Handed | 12 | 12 | 12 | 30 | 1.6 | 3.5 | 11.2 | 29.6 | DGN/R/L 10...DGN 20...DGN/R/L 22... | 1.0/2.0/2.2 | ||
฿ 5,502.00 | 1 Piece(s) | 40 Day(s) | 1.0/3.0/3.1 | 30 | Left Handed | 12 | 12 | 12 | 30 | 2.4 | 3.5 | 10.8 | 29.6 | DGN/R/L 10...DGN 30...DGN/R/L 31...DGNM 3... | 1.0/3.0/3.1 | ||
฿ 5,740.00 | 1 Piece(s) | 40 Day(s) | 1.4 | 30 | Left Handed | 16 | 16 | 16 | 30 | 1.0 | - | 15.5 | 29.6 | DGN/R/L 14... | 1.4 | ||
฿ 5,740.00 | 1 Piece(s) | 15 Day(s) | 1.0/2.0/2.2 | 32 | Left Handed | 16 | 16 | 16 | 32 | 1.6 | - | 15.2 | 30.6 | DGN/R/L 10...DGN 20...DGN/R/L 22... | 1.0/2.0/2.2 | ||
฿ 5,740.00 | 1 Piece(s) | 15 Day(s) | 1.0/3.0/3.1 | 32 | Left Handed | 16 | 16 | 16 | 32 | 2.4 | 2.6 | 14.8 | 32.1 | DGN/R/L 10...DGN 30...DGN/R/L 31...DGNM 3... | 1.0/3.0/3.1 | ||
฿ 6,412.00 | 1 Piece(s) | 40 Day(s) | 1.4 | 30 | Left Handed | 20 | 20 | 20 | 30 | 1.0 | - | 19.5 | 29.6 | DGN/R/L 14... | 1.4 |
How can we improve?
How can we improve?