Do-Grip Automatic Plate for Small Components

Brand :
ISCAR
Caution
Product Description
[Specifications]
- Use: Outer Diameter Grooving/Cut Off
- Wrench: HW 4.0
- No. of Corners Used by Tip: 1 Corner
- Screw: SR M5X12
- Preferred Hand: Right Handed/Left Handed
- Shank Height(mm): 10/12/16/20/25