1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tang Mill (11 mm Blade) F90LN (Lead Angle of 90°) (Part Number)

Tang Mill (11 mm Blade) F90LN (Lead Angle of 90°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 599.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide and carbide coating.
The sharp cutting edge is suitable for aluminum cutting.
[Work Material]Stainless steel / cast iron / heat resistant alloy, titanium alloy / high hardness material

 
Part Number
LNAR1106PNNPIC07
LNAT1106PNWIC908
LNHT1106PNRHTIC910
LNHT1106PNRHTIC928
LNKX1106PNNMMIC328
LNKX1106PNNMMIC4050
LNKX1106PNNMMIC908
LNKX1106PNNMMIC910
LNKX1106PNNMMIC928
LNKX1106PNNMMIC950
LNKX1106PNTNMMIC910
LNKX1106PNTNMMIC928
LNMT1106PNNMMDT7150
LNMT1106PNNMMIC908
LNMT1106PNNMMIC910
LNMT1106PNNMMIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Dimension s
(mm)
Material Dimension r
(mm)
Size W
(mm)
Dimension ap
(mm)
Size L
(mm)
Features

฿ 708.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) -LN...11(Carbide)10.72IC070.56511.16Uses octagonal inserts with sharp edge and positive land. For machining of aluminum, titanium, magnesium. (right hand/left hand, 4 corners each)

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLN...11(Carbide Coating)10.94IC908-6-11.38Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / High-Hardness MaterialLNHT...11(Carbide Coating)11.00IC9100.85.971011.16TiAlN PVD coating, excellent abrasion resistance.

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialLNHT...11(Carbide Coating)11.00IC9280.85.971011.16TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialLNKX...11(Carbide Coating)11.00IC3280.86511.16Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / High-Hardness MaterialLNKX...11(Carbide Coating)11.00IC40500.86511.16MT CVD coating of Al + TiN on tough welding base material. Having excellent abrasion resistance and tenacity, it is suitable for high feed milling of medium to high cutting speed range.

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLNKX...11(Carbide Coating)11.00IC9080.86511.16Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / High-Hardness MaterialLNKX...11(Carbide Coating)11.00IC9100.86511.16TiAlN PVD coating, excellent abrasion resistance.

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialLNKX...11(Carbide Coating)11.00IC9280.86511.16TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Steel / High-Hardness MaterialLNKX...11(Carbide Coating)11.00IC9500.86511.16TiAlN PVD coating, excellent abrasion resistance.

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / High-Hardness MaterialLNKX...11 (Carbide Coating)-T11.00IC9100.86511.16TiAlN PVD coating, excellent abrasion resistance.

฿ 732.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialLNKX...11 (Carbide Coating)-T11.00IC9280.86511.16TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 599.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast IronLNMT...11(Carbide Coating)11.00DT71500.86511.16Highly durable and ultra-hard base material MTCVD Al2O3+TiAlNPVD compound coating. Medium to high speed cutting. Excellent friction and chipping resistance.

฿ 599.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLNMT...11(Carbide Coating)11.00IC9080.86511.16Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 599.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / High-Hardness MaterialLNMT...11(Carbide Coating)11.00IC9100.86511.16TiAlN PVD coating, excellent abrasion resistance.

฿ 599.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialLNMT...11(Carbide Coating)11.00IC9280.86511.16TiAlN PVD coating on tough welding-base material. High blade tip strength.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others