1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tang Grip, Integrated Holder for Cutting Protrusions and Grooving (Part Number)

ICR HOLDER

Tang Grip, Integrated Holder for Cutting Protrusions and Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,311.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Integrated tongue grip holder for parting and grooving
This is the latest chip cutting-off tool with vertical inserts.

 
Part Number
TGTR25253IQ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,311.00

ICR HOLDER 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off Groove Width(mm) 4 Maximum Processing Diameter(mm) 56
Preferred Hand Right Handed No. of Corners Used by Tip 1 Corner Shank Height(mm) 25
Size H(mm) 25 Size B(mm) 25 Dimension φDmax(mm) 56
Size A(mm) 2.5 Size L(mm) 150 Size E(mm) 23.35
Dimension H2(mm) 26.7 Applicable Tip TAG□3.. Size h1(mm) 25.00
Detaching Wrench ETG3-4 W Chip Width 3

Please check the type/dimensions/specifications of the part TGTR25253IQ in the Tang Grip, Integrated Holder for Cutting Protrusions and Grooving series.